Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DMS-59 to Dual DisplayPort Splitter Y Cable (M to 2xF), 1 ft.

Model Number: P576-001-DP


  • Attach two DisplayPort enabled monitors to your DMS59 Graphics card
  • Superior molded connectors for long life use

Overview

Tripp Lites P576-001-DP Splitter Cable allows you to connect two DisplayPort enabled monitors to a video graphics card with a single LFH59 / LFH60 ( DMS59 or DMS60) connector. DMS-59 supports two DisplayPort from a single connector. ( Verify that the manufacturer's graphics card supports dual channel Displayport output )

Features

  • LFH59 (DMS59) to 2 x DisplayPort Female, 1ft
  • Compatible with most DMS-59 video cards including nVidia, Matrox, HP, PNY, and ATI ( check manufacturers specs )
  • Rugged molded construction and gold plated contacts

Package Includes

  • DMS59 to (2) x DisplayPort Female Splitter Cable - 1-ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332182524
INPUT
Cable Length (ft.)1
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.50 x 4.90 x 8.40
Shipping Weight (lbs.)0.15
CONNECTIONS
Side A - Connector 1DMS59 (MALE)
Side B - Connector 1(2) DISPLAYPORT (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDisplayPort
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.

Additional FAQs may be available on the P576001DP model support page.

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.