Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

8-Outlet Power Strip with Surge Suppression, 6 ft. (1.83 m) Cord, 1050 Joules, 2 ft. (0.61 m) length


Conveniently add extra power outlets in computer rooms, workbenches, table tops, raceways, repair shops, labs, offices or anywhere that needs to connect many electrical devices simultaneously to a single AC wall outlet.

  • 8-outlet NEMA 5-15R power strip with a 6-ft. (1.83 m) Cord
  • Rated at 1800W, 120V, 15A and featuring a resettable circuit breaker to prevent dangerous circuit overloads
  • Integral, premium-grade, 1050-Joule, surge suppressor to protect sensitive electronics from destructive AC transient surges and line noise
  • Easy-to-install, vertical or horizontal mounting with adjustable mounting clips
  • Rocker-style, illuminated power switch with locking safety cover to prevent accidental turn offs
  • Certified to meet UL 1449 3rd Edition and UL 1363 standards

View Full Product Details

Tripp Lite Part Number

SS240806

$59.62 Avg. Price
Tripp Lite Product Advisor
Have a Question?
Contact Us

Overview

Never search for an open outlet again! Tripp Lite's SS240806 power strip with integral AC surge suppression will give you surge-protected outlets where you need them, when you need them. The SS240806 contains a 6-ft. (1.83 m) cord and 8 NEMA 5-15R outlets with 2.25-in. center-to-center spacing - wide enough for most transformers or adapters. And to eliminate need for a separate surge protector that can clutter up your work area, the SS240806 contains a premium-grade surge suppressor rated at 1050 Joules for protecting computers, testing equipment and other sensitive electronics from destructive, high-energy, AC transient surges and EMI/RFI line noise. Encased in a rugged, all-metal housing, it comes with adjustable mounting clips for either vertical and horizontal mounting, making the SS240806 ideal for a variety of uses including computer rooms, workbenches, table tops, repair shops, labs, test areas, work stations, offices, hobby shops and more. An illuminated, rocker-style power switch with a locking, transparent guard helps prevent accidental turn-offs, while a 15-amp circuit breaker guards against dangerous circuit overloads. To match the decor of most professional settings, it has an attractive gray housing with black receptacles.

Features

Multi-Outlet 120V Power Distribution and Surge Protection for Locations with Limited Free Space
  • A 1800W, 120V, 15A, corded, multi-outlet power strip connects multiple electrical devices to a single AC wall socket
  • Saves the time and cost of installing new power outlets in un-powered areas
  • Contains an integral surge protector to eliminate the need for a separate surge protector

Numerous Uses for Home, Office, Industrial and IT Environments

  • Ideal for distributing electric power to telecommunications, computers or networking equipment in rack enclosures
  • Home uses include workbenches, table tops and work stations
  • Commercial uses include offices, factories, machine shops, repair shops, test stands and engineering labs

8 Convenient Outlets Power All Standard Electrical Equipment

  • Features 8 NEMA 5-15R outlets that are compatible with all standard electrical equipment
  • Each power outlet is 2.25 inches apart (center to center), allowing enough room for most adapters and transformers
  • A 6-ft. (1.83 m) long power cord easily reaches most wall outlets

Integral, Premium-Grade, Surge Suppression to Protect Against Destructive Surges and Line Noise

  • Contains a premium-grade surge suppressor rated at 1050 Joules for protecting computers, testing equipment and other sensitive electronics from destructive, AC transient surges
  • Prevents data loss in sensitive electronics due to EMI/RFI line noise

Adjustable Vertical and Horizontal Mounting Options

  • Convenient method of optional horizontal or vertical power distribution
  • Its 24-in. length and low-profile form factor fits in the most confined spaces unobtrusively
  • Easy-to-install with adjustable mounting clips

Premium Safety Features

  • Features an illuminated, rocker-style power switch with a locking, transparent guard to prevent accidental turn offs
  • An integral, 15-amp resettable circuit breaker prevents dangerous circuit overloads that can irreversibly damage connected equipment

Rugged, Durable Housing

  • A rugged, all-metal housing is durably constructed making it a great solution for industrial applications
  • An attractive, gray housing with stylish black receptacles match the decor of most professional settings

Package Includes

  • SS240806 Power Strip/Surge Suppressor
  • Set of adjustable mounting clips
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186416
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Maximum Surge Amps22000
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)6
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(8) 5-15R
Circuit Breaker (amps)15
Outlet Spacing2.25-in. center-to-center spacing
USER INTERFACE, ALERTS & CONTROLS
SwitchesCombination AC circuit breaker and lighted 2-position power switch controls power to all outlets
Locking Switch CoverTransparent locking switch cover
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1050
UL1449 Let Through Rating500V UL verified
EMI / RFI Filtering  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Power Cord ColorBlack
Housing ColorSilver
Included Mounting AccessoriesSet of adjustable mounting clamps
Mounting Holes or SlotsNo
Outlets Measurement (Center to Center)2.25
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.40 x 3.50 x 28.10
Shipping Weight (lbs.)2.40
Unit Dimensions (hwd / in.)1.25 x 1.62 x 24.00
Unit Weight (lbs.)1.87
Outlet Spacing2.25-in. center-to-center spacing
STANDARDS & COMPLIANCE
CanadacUL
UL1449 3rd Edition (AC Suppression)UL1449 3rd EDITION
UL1363 (Power Tap)UL1363
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the SS240806 model support page.

Related Products

Power Strips

  Model Number Description
Mounting Clamps for Tripp Lite PS- and SS-Series Bench-Mount Power Strips - Pack of 2 PSSS2C PSSS2C Mounting Clamps for Tripp Lite PS- and SS-Series Bench-Mount Power Strips - Pack of 2
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.