Tripp Lite Waber Industrial Power Strip, 3-Outlet, 6 ft. (1.83 m) Cord, 5-15P, Switch Guard
Part Number: 3SP
- 3 outlets
- 6-ft. (1.83 m) cord
- 8.6 in. overall length
- Lighted master power switch
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The Waber-by-Tripp Lite 3SP power strip offers a convenient method of power distribution in workbench, wallmount or floor mount applications. Includes 3 NEMA 5-15R output receptacles with 1.75-inch center-to-center spacing, 6-ft. (1.83 m) AC line cord and keyhole mounting tabs for installation in a wide variety of applications. Corded, multi-outlet strip reduces cable clutter and permits connection of multiple electrical devices to a single AC wall socket. Unfiltered electrical pass-through makes the 3SP ideal for distributing alternate waveform UPS or generator power. Features a rugged all-metal housing, lighted power switch with transparent guard to prevent accidental shutoff, 15-amp resettable circuit breaker and attractive blue/gray color scheme.
PLUG/OUTLETS - Input: NEMA 5-15P/Output: 3 NEMA 5-15R
ELECTRICAL - 120VAC, 50/60Hz, 15A (Requires standard NEMA 5-15R wall receptacle)
FORMAT - Corded power distribution strip
Features
- Multi-outlet power strip offers convenient power distribution in workbench, wallmount or floor mount applications
- Includes 3 NEMA 5-15R output receptacles with 1.75-inch center-to-center outlet spacing
- Lighted power switch with transparent snap-over guard to prevent accidental shutoff
- Keyhole mounting tabs for installation on a wide variety of applications
- UL1363 (USA), cUL (Canada)
- 15-amp power handling capacity with circuit breaker
- 6-ft. (1.83 m) AC line cord
Specifications
OVERVIEW
UPC Code | 037332103321 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 15A 120V |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (3) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (1) Yes |
Outlet Orientation | Single row of 3 |
Outlet Spacing | 1.75 in. |
USER INTERFACE, ALERTS & CONTROLS
Switches | Illuminated 2 positon switch controls power to all outlets |
Locking Switch Cover | Transparent locking switch cover prevents accidental shutoff |
PHYSICAL
Color | Gray |
Material of Construction | Metal |
Power Cord Color | Black |
Housing Color | Blue; Gray |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.00 x 5.20 x 9.80 |
Shipping Weight (lbs.) | 1.60 |
Unit Dimensions (hwd / in.) | 7.38 x 2.5 x 1.5 |
Mounting Details | Includes flanges |
FEATURES & SPECIFICATIONS
Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images