Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Displayport to DVI Cable, Displayport with Latches to DVI-D Single Link Adapter (M/M), 10 ft.

Model Number: P581-010


  • Displayport Male to DVI-D Male, 10ft
  • Molded ends
  • 1080p Resolution
  • This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
  • 3-year limited warranty

Overview

Tripp Lite's P581-010, Displayport Male to DVI-D Male 10ft Cable, allows you to connect a computer with a DisplayPort connection, to a HDTV or Computer Monitor with a DVI connection. Digital Video signals are passed through, with full 1080p video resolution supported. Fully molded ends ensure long life enjoyment.

The P581-010 is a Passive adapter, and requires the host computers displayport to be DP++ ( Displayport ++ ), which allows HDMI and DVI signals to be passed through; check your computers documentation for compatibility.

Features

  • Displayport Male to DVI-D Male, 10ft
  • Allows PC images to be dispalyed on big screen HDTV or computer monitors with DVI
  • Molded ends
  • 1080p Resolution
  • This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port

System Requirements

  • Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P581-006-V2

Package Includes

  • 10-ft. DisplayPort to DVI Single link Cable M/M
RoHS compliant

Specifications

OVERVIEW
UPC Code037332153227
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.46
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1DVI-D SINGLE LINK (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
TechnologyDVI; DisplayPort
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.

Additional FAQs may be available on the P581010 model support page.

Resources & Downloads

support icon

Do you own a
P581-010

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.