Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
OmniVS 230V 1000VA 500W Line-Interactive UPS, Tower, USB port, C13 Outlets
- 1000VA / 1kVA tower 230V line interactive UPS
- Corrects brownouts as low as 159V without using battery power
- USB port, TEL/DSL/ethernet protection
- C14 input and 6 C13 outlets
- 2-year limited warranty
OMNIVSINT1000
Have a Question?
Overview
Features
- OMNIVSINT1000 Uninterruptible Power Supply offers voltage regulation, surge suppression and long lasting battery support
- Supports entry level PCs up to 60 minutes during blackouts to enable shutdown without data loss
- Regulates brownouts as low as 159 volts back to usable levels without using battery power
- 6 IEC320 C13 outlets with complete AC surge suppression
- C14 accepts user-supplied AC power cord with country-specific plug
- USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
- Single line phone surge suppression protects standard dialup/DSL phone connection
- Audible alarm and 4 front panel LEDs offer complete UPS and line power status information
- 1000VA power handling ability supports a variety of sensitive electronic equipment
- 5 minutes full load runtime (1000VA), 12 minutes half load runtime (500VA)
- Supports battery replacement via built-in access panel
- Attractive full color retail packaging
Specifications
OVERVIEW
UPC Code | 037332120571 |
UPS Type | Line-Interactive |
INPUT
Rated input current (Maximum Load) | 2.4A |
Nominal Input Voltage(s) Supported | 230V AC |
UPS Input Connection Type | C14 inlet |
UPS Input Connection Description | Attached 15cm line cord with C14 inlet. The C14 inlet accepts a user-supplied AC power cord with country specific plug. |
UPS Input Cord Length (ft.) | 0.5 |
Input Phase | Single-Phase |
OUTPUT
Output Volt Amp Capacity (VA) | 1000 |
Output kVA Capacity (kVA) | 1 |
Output Watt Capacity (Watts) | 500 |
Nominal Voltage Details | 230V nominal output in battery mode |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Automatic frequency selection |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Included Output Power Cables | Includes 2 C13 to C14 output power cables |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 220V; 230V; 240V |
Output Receptacles | (6) C13 |
Individually Controllable Load Banks | No |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Full Load Runtime (min.) | 5 min. (500w) |
Half Load Runtime (min.) | 12 min. (250w) |
Expandable Runtime | No |
DC System Voltage (VDC) | 12 |
Battery Recharge Rate (Included Batteries) | Less than 9 hours from 10% to 90% |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC51 |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 159 |
Undervoltage Correction | Input voltages between 159 and 199 are boosted by 14% |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure and low-battery conditions |
LED Indicators | 4 LEDs indicate line power, battery power, overload and battery low/replace status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 508 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out) |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Installation Form Factors Supported with Included Accessories | Tower |
Installation Form Factors Supported with Optional Accessories | Wallmount ( UPSWM - tower mounting kit) |
Primary Form Factor | Tower |
Primary UPS Depth (mm) | 191 |
Primary UPS Height (mm) | 274 |
Primary UPS Width (mm) | 132 |
Shipping Dimensions (hwd / in.) | 8.10 x 13.80 x 9.60 |
Shipping Weight (lbs.) | 21.50 |
UPS Housing Material | PVC |
UPS Power Module Dimensions (hwd, in.) | 10.8 x 5.2 x 7.5 |
UPS Power Module Weight (kg) | 7.57 |
UPS Power Module Weight (lbs.) | 16.7 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 152 |
AC Mode Efficiency Rating (100% Load) | 92% |
COMMUNICATIONS
PowerAlert Software | For local monitoring via the UPS’s built-in USB port, download PowerAlert Local software at http://www.tripplite.com/poweralert |
Communications Cable | USB interface cable included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Communications Interface | USB |
LINE / BATTERY TRANSFER
Transfer Time | 4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 159 |
High Voltage Transfer to Battery Power (Setpoint) | Yes |
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection |
STANDARDS & COMPLIANCE
UPS Certifications | CE; Tested to GOST (Russia); Tested to SASO (Saudi Arabia); Tested to IRAM (Argentina); Meets FCC Part 15 Category B (EMI) |
Certification Details | CE IEC62040 |
WARRANTY
Product Warranty Period (International) | 2-year limited warranty |
Related Products
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
![]() |
RBC51 | UPS Replacement Battery Cartridge for Tripp Lite, APC, Belkin, Best, Powerware, Liebert & other UPS |
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
UPSWM | Wall-Mount Bracket and Installation Accessories for select UPS Systems |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
![]() |
PDUBHV10 | 2-2.4kW Single-Phase Hot-Swap PDU, 200-240V 10A Outlets (8-C13), 2-C14, 200-240V Input, 6 ft. (1.83 m) Cords 2U Rack-Mount |
Power Cords
Model Number | Description | |
---|---|---|
![]() |
P004-006 | PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 6 ft. (1.83 m), Black |
Management Hardware
Model Number | Description | |
---|---|---|
![]() |
WATCHDOGSW | WatchDog Service Monitoring / Reboot Software |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2C | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3C | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.