Component Video with Stereo Audio over Cat5/Cat6 Extender Kit, Wallplate Transmitter and Receiver, Up to 700 ft. (213.36 m)
- Extends a 1080i (60Hz) Component Video and Stereo Audio signal up to 300-ft. (91.44 m)
- No external power required
- 1-year limited warranty
B136-101-WP-1
Have a Question?
Overview
Features
- Comes with both local and remote wallplates
- Easy RJ45 rear connection jacks on both wallplates
- A 1080i (60Hz) Component Video and Stereo Audio signal can be extended up to 300-ft. (91.44 m) when using 24Awg, Solid Wire UTP cable (Tripp Lite N022-01K-GY or N222-01K-GY); or, up to 400-ft. (121.92 m) when using Zero-Skew UTP cable (Tripp Lite P524-01K)
- No external power required
Specifications
OVERVIEW
UPC Code | 037332162878 |
Product Type | Cat5/Cat6 Extender Kit |
Technology | Component; Stereo Audio; Cat5/5e; Cat6 |
Form Factor and Mounting Options | Wallplate |
VIDEO
Max Supported Video Resolution | 1920x1080 (1080i @ 60Hz) |
Max 720P Range (ft) | 400 |
Max 1280 x 720 (720p) Range (ft) | 328 |
Transmitter Video Input | Component (RCA) |
Transmitter - Number of Video Outputs | 1 |
Receiver/Transceiver Video Output | Component (RCA) |
Receiver - Number of Video Outputs | 1 |
Signal Range (ft.) | 328 |
Signal Range (m) | 100 |
Recommended Cabling | P524-01K |
3D Video Supported | Yes |
AUDIO
Audio Input | RCA (x2) Stereo |
Audio Output | RCA (x2) Stereo |
Audio Specification | Stereo Audio |
PHYSICAL
Color | White |
Number of Displays | 1 |
Receiver Unit Dimensions (hwd / in.) | 4.53 x 2.76 x 2 |
Receiver Unit Weight (lbs.) | 0.5 |
Shipping Dimensions (hwd / in.) | 1.70 x 7.90 x 5.50 |
Shipping Weight (lbs.) | 0.70 |
Transmitter Unit Dimensions (hwd / in.) | 4.53 x 2.76 x 2 |
Transmitter Unit Weight (lbs.) | 0.5 |
Unit Packaging Type | Box |
Housing | Plastic |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104°F (0 to 40°C) |
Storage Temperature Range | 14 to 158 F (-10 to 70 C) |
Relative Humidity | 0% to 85%, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 700 |
Max 480P Range (ft) | 700 |
Max 1440 x 900 Range (ft) | 400 |
Max 1080i Range (ft) | 400 |
Max 480i Range (ft) | 700 |
Max 640 x 480 Range (ft) | 700 |
Max 800 x 600 Range (ft) | 700 |
Max 1600 x 1200 Range (ft) | 400 |
USB Extension Support | No |
CONNECTIONS
Ports | 1 |
Side A - Connector 1 | (5) RCA (FEMALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 1 | (5) RCA (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
FEATURES & SPECIFICATIONS
Driver Required | No |
Built-In Equalizer | No |
STANDARDS & COMPLIANCE
Certifications | Tested to CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P524-01K | Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000 ft. (304.8 m) |
Resources & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.