Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Protect It! 7-Outlet Surge Protector, 6-ft. Cord, 1080 Joules, Modem/Fax Protection, Black Housing

Model Number: TLP76RBTEL


  • 7 outlets (6 right-angle outlets and 1 designated transformer outlet)
  • 6-ft. cord
  • 1080 joule rating
  • Modem/fax surge protection

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's TLP76RBTEL surge suppressor offers complete AC and phone line surge suppression for protection of workstations, desktop PCs, telecom systems and other sensitive electronics. Built-in AC surge suppression shields connected equipment from damage and performance problems due to transient surges. Set of RJ11 telephone line suppression jacks protect dialup and DSL modem lines, fax machines, cordless phones and more. TLP76RBTEL offers 7 total outlets (6 at right angle and 1 designated transformer plug outlet), 6 foot cord and diagnostic LED to warn of suppressor damage. AC suppression rated at 1080 joules shields equipment from surges and line noise. Attractive black housing with keyhole mounting tabs offering convenient protection of desktop computer equipment and accessories. $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

PLUG/OUTLETS: Input: NEMA5-15P/Output: 7 NEMA5-15R/4-ft. AC line cord
ELECTRICAL: 120V AC, 60Hz, 15A (Requires NEMA5-15R wall receptacle)
FORMAT: Corded multi-outlet strip
SUPPRESSION: AC: 150V RMS Clamping/540 joules/400V UL1449 Let-through

Features

  • 1080 joules AC surge suppression shields equipment from the strongest surges and line noise
  • 7 total AC outlets (6 right angle and 1 transformer plug outlet)
  • 6 foot AC line cable
  • Phone line surge suppession protects both dialup and DSL modems, plus fax machines, cordless phones and more
  • Attractive black housing
  • Lighted on/off switch with integrated circuit breaker for overload protection of all outlets
  • Diagnostic LED confirms surge suppression status
  • Integrated keyhole slots provide convenient wall/desk mounting
  • UL1449 3rd Edition Rated (400V all modes), UL1363 (Power Tap), cUL (Canada)
  • Exceeds IEEE 587 category A & B surge suppression specifications
  • $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • TLP76RBTEL Surge Suppressor
RoHS compliant

Specifications

OVERVIEW
UPC Code037332175649
OUTPUT
Frequency Compatibility60 Hz
Output (Watts)1800
Output Receptacles(7) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(4) Yes
Outlet OrientationSingle row
Right-Angle OutletsYes
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Maximum Surge Amps36000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
Right-Angle PlugNo
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and 2 position on/off power switch
Diagnostic LED DetailsBuilt-in LED confirms suppressor "protection present" (green) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1080
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)  150
UL1449 Let Through Rating400V
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionYes
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
Anti-Microbial ProtectedNo
ColorBlack
Color (AC Line Cord)Black
Integrated Keyhole Mounting SlotsYes
Keyhole Slot Mounting Measurement (Center to Center)207mm
Material of ConstructionPlastic
Outlets Measurement (Center to Center)28.5mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)14.00 x 2.00 x 4.80
Shipping Weight (lbs.)1.41
Unit Dimensions (hwd / in.)1.32 x 2.05 x 12.51
Unit Weight (lbs.)1.21
SPECIAL FEATURES
Rotatable OutletsNo
CERTIFICATIONS
UL1449 3rd Edition (AC Suppression)UL1449 3rd Edition
UL1363 (Power Tap)UL1363
CanadacUL
ApprovalsExceeds IEEE 587 category A&B specifications
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$50,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

It’s a surge protector’s job to stop a voltage fluctuation or lightning strike from damaging the sensitive electronic equipment connected to it but it does so by sacrificing itself. Once a power surge has been blocked, your surge protector may no longer provide protection. Many of our surge protectors include an LED “protection” indicator that indicates that surge suppression are intact and providing protection against surges.
A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Please do not plug a surge protector into a UPS. This may void the UPS warranty. Tripp Lite UPS products have surge suppression. For additional surge protection, plug a Tripp Lite surge protector into a wall outlet and plug the UPS into the surge protector. Please remember that the equipment you want to run during a power loss must be plugged into only the battery side of the UPS. For additional outlets, plug a Tripp Lite power strip into the UPS. Do not overload the UPS.
Some Tripp Lite Audio/Video surge protectors are equipped with an audible alarm. This feature immediately alerts you to damaged internal protection circuitry. If the surge protector is the source of the alarm, your unit requires replacement. There are a few reasons why the audible alarm will sound: 1. A power surge occurred that damaged the unit's internal components. 2. In the event that the surge protector has been in service for a number of years, the internal protection components of the unit may have expired. 3. The unit may be faulty.
In the event that a power surge has occurred, and one or more devices connected to a Tripp Lite surge protector have been damaged, you may be eligible to file a claim under our Ultimate Lifetime Insurance program. However, to make an eligible claim regarding a Network surge protector, a Tripp Lite AC line surge protector must also be used in conjunction with it. Also, the surge protector can be replaced under warranty. Please see the link below for further details about Tripp Lite's Ultimate Lifetime Insurance Policy and the steps required to file a claim: https://www.tripplite.com/support/insurance-claims
See All

Additional FAQs may be available on the TLP76RBTEL model support page.

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.