Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$28.43 Avg. Price
  • 6 outlet / 6-ft. cord
  • 990 joule rating
  • 2.1 amp dual port USB charger

Overview

The TLP606USB offers economical AC surge suppression for protection of workstations, desktop PCs, telecom systems and other sensitive electronics. Built-in AC surge suppression shields connected equipment from damage and performance problems due to transient surges. USB charging ports offer fast charging for smartphones, tablets, MP3 players and other portable devices. TLP606USB offers six total outlets, a six-foot (1.8-meter) cord, two USB charging ports and a diagnostic LED to warn of suppressor damage. AC suppression rated at 990 joules shields equipment from surges and line noise. Attractive cool gray suppressor housing with keyhole mounting tabs offer convenient protection of desktop computer equipment and accessories. $20,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

Features

  • 6 outlets
  • 6-ft. (1.83 m) cord
  • 2 USB charging ports - 2.1 amp total
  • Surge suppression rating: 990 joules
  • EMI/RFI noise filtering
  • 15 amp resettable circuit breaker
  • Green protection LED
  • Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
  • Can accommodate 1 large transformer plug without covering remaining outlets, 3 total transformers
  • Keyhole support for wall mounting
  • Lighted power switch
  • $20,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • TLP606USB surge suppressor
  • Instruction manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332180285
Product TypeSurge Protector
Charging Form FactorStrip
Device CompatibilityPhone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Maximum Surge Amps35500
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)6
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Overload Protection15A resettable illuminated combo switch / circuit breaker
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of 6 outlets
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and 2 position red illuminated on/off power switch
Diagnostic LED DetailsBuilt-in LED confirms suppressor "protection present" (green) status
CHARGING
Number of Charging Ports2
Total Charging Watts10.5
Charging MethodUSB
Charging Port TypeUSB A (FEMALE)
Charging Ports / Amps(2) 2.1A
Overcharge ProtectionNo
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  990
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating400V
EMI / RFI Filtering  Yes
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorLight Gray
Housing ColorLight Gray
Mounting Holes or SlotsYes
Outlets Measurement (Center to Center)28.5mm
Receptacle ColorGray
Shipping Dimensions (hwd / in.)1.90 x 5.70 x 14.70
Shipping Weight (lbs.)1.30
Unit Dimensions (hwd / in.)1.250 x 1.870 x 13.000
Unit Weight (lbs.)1.05
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; UL 1449; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$20,000 Ultimate Lifetime Insurance 

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
When a surge protector has been compromised (due to a single event like a lightning strike or over a series of spikes and surges), many surge protectors will use an audible or LED alert only. If these alerts are missed, your equipment will receive unprotected power without your knowledge. When a surge protector with automatic shutoff has its protection compromised, it will prevent power from reaching connected equipment entirely. This both protects the equipment and provides a timely and clear indicator that a new surge protector is needed.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

USB Cables

  Model Number Description
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) M100-003-BK M100-003-BK USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m)
Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) M100-003-HD M100-003-HD Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m)
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 6 ft. (1.8 m) M100-006-BK M100-006-BK USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 6 ft. (1.8 m)
Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.83 m) M100-006-HD M100-006-HD Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.83 m)
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 10 ft. (3 m) M100-010-BK M100-010-BK USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 10 ft. (3 m)
USB-A to USB-C Cable, USB 2.0, (M/M), 6 ft. (1.83 m) U038-006 U038-006 USB-A to USB-C Cable, USB 2.0, (M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) UR050-006-24G UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.