Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

4-Port USB over Cat5 Hub with 4 Remote Ports, TAA


  • Locate 4 USB 1.1 peripherals up to 150 ft. from your computer
  • Uses readily available Cat5e/Cat6 patch cable
  • Plug-and-play; no software or drivers required
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U224-4R4-R

Have a Question?
Contact Us

Overview

Tripp Lite's 4-Port USB 1.1 over Cat5 extender hub allows USB peripherals to be located up to 150 ft. from your computer. Simply plug the transmitter into the USB port on your computer, connect your USB peripherals, and run Cat5e/Cat6 cable up to 150 ft. to the remote receiver unit and connected devices. Plug-and-play; no software or drivers required. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Locate 4 USB 1.1 peripherals up to 150 ft. from your computer
  • Uses readily available Cat5e/Cat6 patch cable
  • Plug-and-play; no software or drivers required
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • Local transmitter unit
  • 4-Port remote receiver unit
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.)
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332146687
Product TypeHub
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
TechnologyUSB 2.0 (High Speed); USB
Host ConnectorUSB A (MALE)
VIDEO
Extended ModeNo
Mirror ModeNo
Number of Monitors Supported0
DATA
Data Ports(4) USB A (FEMALE)
Data Ports Detail(4) USB-A - USB 2.0
INPUT
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
External Power Supply Plug(s)NEMA 1-15P North America
POWER
External Power Supply Input Specs (V / Hz / A)100-240V, 50/60Hz, 0.35A
External Power Supply Output Specs (V / A)5V, 2A
External Power Supply Cord Length (ft.)4.5
External Power Supply Cord Length (m.)1.5
External Power Supply DC Barrel Connector SpecsOD: 3.5 x 1.35 x 8mm, Positive Pin, Negative Sleeve
External Power Supply CertificationsCE; FCC; UL
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRed - Connection; Green - Activity
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Receiver Unit Depth (in.)3.3
Receiver Unit Height (in.)0.9
Receiver Unit Width (in.)2.4
Shipping Dimensions (hwd / in.)2.30 x 8.90 x 5.90
Shipping Weight (lbs.)0.75
Transmitter Unit Depth (in.)2.6
Transmitter Unit Height (in.)0.9
Transmitter Unit Width (in.)1.8
CONNECTIONS
Ports4
Side A - Connector 1USB A (MALE)
Side A - Connector 2RJ45 (FEMALE)
Side B - Connector 1(4) USB A (FEMALE)
Side B - Connector 2RJ45 (FEMALE)
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

Provided that the USB device limit per host controller is not exceeded, off-the-shelf USB hubs will allow synchronization from a single host computer.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the U2244R4R model support page.

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 25 ft. N001-025-GY N001-025-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 25 ft.
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 50 ft. N001-050-GY N001-050-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 50 ft.
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 75 ft. N001-075-GY N001-075-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 75 ft.
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 100 ft. N001-100-GY N001-100-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 100 ft.
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 150 ft. N001-150-GY N001-150-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 150 ft.

Network Cables & Adapters

  Model Number Description
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 25 ft. N001-025-GY N001-025-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 25 ft.
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 50 ft. N001-050-GY N001-050-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 50 ft.
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 75 ft. N001-075-GY N001-075-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 75 ft.
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 100 ft. N001-100-GY N001-100-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 100 ft.
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 150 ft. N001-150-GY N001-150-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 150 ft.

USB, Lightning & FireWire

  Model Number Description
1-Port USB over Cat5/Cat6 Extender, Transmitter and Receiver, up to 150 ft., TAA B202-150 B202-150 1-Port USB over Cat5/Cat6 Extender, Transmitter and Receiver, up to 150 ft., TAA
USB 2.0 Extension Cable (A M/F), 6 ft. U024-006 U024-006 USB 2.0 Extension Cable (A M/F), 6 ft.
USB 2.0 Extension Cable (A M/F), 10 ft. U024-010 U024-010 USB 2.0 Extension Cable (A M/F), 10 ft.

USB Cables

  Model Number Description
USB 2.0 Extension Cable (A M/F), 6 ft. U024-006 U024-006 USB 2.0 Extension Cable (A M/F), 6 ft.
USB 2.0 Extension Cable (A M/F), 10 ft. U024-010 U024-010 USB 2.0 Extension Cable (A M/F), 10 ft.

Resources & Downloads

support icon

Do you own a
U224-4R4-R
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.