Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

13U SmartRack 2-Post Open Frame Rack - Organize and Secure Network Rack Equipment


  • 13U 2-post open frame rack
  • Black aluminum with 12-24 threaded and numbered mounting holes
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SR2POST13

Have a Question?
Contact Us

Overview

Tripp Lite’s SR2POST13 2-Post SmartRack Open Frame Rack is an economical way to accommodate 13U of rack space for 19-inch rackmount applications in limited spaces. Its heavy-duty, aluminum construction can safely support 800 lbs. of rackmount equipment. The black, textured powder coat finish makes it resistant to scratching while giving it a "classic," attractive appearance. The SR2POST13 is easy to install due to a self-squaring design combined with 12-24 threaded and numbered mounting positions along with bolt down provisions. Only standard hand tools are required for installation (9/16" wrench and 9/16" socket/ratchet). Multiple units can be bolted together side by side for easy expansion or customization as needed. The SR2POST13 2-Post SmartRack Open Frame Rack has been approved by EIA-310-D, IEC 60297-3-100, and RoHS, and is backed by a 5-year warranty.

Features

  • Supports 800lbs of rackmount equipment
  • Textured powder coat finish
  • Heavy Duty Aluminum construction
  • 12-24 threaded and numbered mounting positions
  • Bolt down provisions
  • Self squaring design
  • Black finish
  • Easy assembly

Package Includes

  • SR2POST13
  • 28 pieces each of 12-24 screws and washers for equipment mounting
  • Installation hardware
  • Cable management hooks
  • Warranty Information
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183644
Rack TypeOpen-Frame
PHYSICAL
ColorBlack
EIA Mounting Rails  12-24 threaded and numbered vertical mounting rails
Maximum Device Depth (in.)48
Rack Height13U
Shipping Dimensions (hwd / in.)4.53 x 6.50 x 30.71
Shipping Weight (lbs.)24.00
Unit Dimensions (hwd / in.)28 x 20.3 x 4.75
Unit Weight (lbs.)20
Weight Capacity - Stationary (lbs.)800
Rack DepthExtra Deep
Number of Vertical Mounting Rails2
STANDARDS & COMPLIANCE
ApprovalsEIA-310-D, IEC 60297-3-100, RoHS
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Frequently Asked Questions

A rack unit (commonly referred to as a "U") is a standard measure of the height of a device in a server rack. One rack unit is 44.45 mm (1.75 in) high. The height of a one rack unit device is described as 1U, a two rack unit device as 2U and so on.

Additional FAQs may be available on the SR2POST13 model support page.

Accessories

Cable Management

  Model Number Description
SmartRack 1U Horizontal Cable Manager - Finger duct with cover SRCABLEDUCT1U SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover SRCABLEDUCT1UHD SRCABLEDUCT1UHD SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover
SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover SRCABLEDUCT2UHD SRCABLEDUCT2UHD SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover
SmartRack 1U Horizontal Cable Manager - Flexible ring type SRCABLERING1U SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SmartRack 2U Horizontal Cable Manager - Flexible ring type SRCABLERING2U SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type

Rack Accessories

  Model Number Description
SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor SRBOLTDOWN SRBOLTDOWN SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor
SmartRack Threaded Hole Hardware Kit - 50 each #12-24 screws SRSCREWS SRSCREWS SmartRack Threaded Hole Hardware Kit - 50 each #12-24 screws
SmartRack 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 18-in. / 457 mm depth.) SRSHELF2P SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 18-in. / 457 mm depth.)
SmartRack 1U Cantilever Fixed Shelf (40 lb / 18 kg capacity; 12-in. / 305 mm depth.) SRSHELF2P1U SRSHELF2P1U SmartRack 1U Cantilever Fixed Shelf (40 lb / 18 kg capacity; 12-in. / 305 mm depth.)
2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 21 in. / 533.4 mm depth.) SRSHELF2PDP SRSHELF2PDP 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 21 in. / 533.4 mm depth.)
SmartRack 2U Cantilever Double-sided Fixed Shelf (60 lb/27 kg capacity each side; 36 in./914 mm depth) SRSHELF2PX2 SRSHELF2PX2 SmartRack 2U Cantilever Double-sided Fixed Shelf (60 lb/27 kg capacity each side; 36 in./914 mm depth)
Heavy-Duty 2-post Front Mounting Ear Kit UPSHDEARKIT UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit

UPS Accessories

  Model Number Description
Heavy-Duty 2-post Front Mounting Ear Kit UPSHDEARKIT UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit

Resources & Downloads

support icon

Do you own a
SR2POST13

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.