Model Number: HT850UPS

120V 750VA 450W Home Theater Line-Interactive UPS with USB, 12 Outlets and Tel/DSL/Coax Protection

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/HT850UPS-FRONT-L.jpg

 
  • 750VA ultra-compact 120V line interactive UPS for home theater
  • Corrects brownouts and overvoltages from 83V to 147V
  • 6 UPS battery supported outlets, 6 surge-only outlets
  • USB port, TEL/DSL/Coax protection, Wall mountable, 98% efficient
  • NEMA 5-15P input plug and 12 NEMA 5-15R outlets
$15199

7017251

$14099

001042515

$15599

1440010

$14384

6576991

$15199

7017251

$17599

HT850UPS

$16599

42-111-072


Overview

Tripp Lite's HT850UPS line-interactive UPS offers complete protection for PCs, workstations and other sensitive electronics in an ultra-compact, mountable housing. Internal UPS circuits support individual VCR/DVR components as long as 3 hours during power failures. Prevents data loss and system downtime by providing battery-supported AC output during blackouts and automatic voltage regulation (AVR) during brownouts and overvoltages. Includes 12 output receptacles, 4 of which are widely spaced to accommodate large transformer blocks without obscuring adjacent outlets. 6 outlets offer full battery support and surge suppression, protecting computers, monitors and other vital system components from power loss. 6 additional outlets with surge suppression only are ideal for printers and other peripherals not requiring battery support. Single-line telephone suppression jacks protect modems, fax machines, cordless phones or other equipment with a DSL or standard dialup RJ-11 phone line connection. Set of gold coaxial line surge suppression jacks protect CATV, satellite or broadcast antenna connections. USB communications interface with PowerAlert monitoring software (free via web download) and cabling enables a safe, unattended system shutdown. HID-compliant USB port enables integration with built-in power management and auto-shutdown features of Windows and Mac OS X. Audible alarm and front panel LEDs offer status information regarding line and battery power operation. 450W power-handling ability supports entry-level PCs for up to 35 min. during power failures. $100,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

Features

  • HT850UPS line-interactive UPS offers protection from blackouts, brownouts and surges on AC, tel/DSL and coaxial line connections
  • Built-in automatic voltage regulation(AVR) boosts brownouts as low as 83V and reduces overvoltages up to 147V back to usable 120V nominal levels
  • 12 AC outlets, 4 of which are widely spaced to accommodate large transformer blocks without obscuring adjacent outlets
  • 6 UPS battery-supported outlets protect computers, monitors and vital system peripherals; 6 additional surge suppression-only outlets protect system accessories not requiring battery support
  • Provides battery-derived AC output during blackouts, voltage boost during brownouts and voltage reduction during overvoltages
  • 750VA/450W power-handling ability supports a variety of home theater equipment, workstations and other sensitive electronics
  • Supports individual VCR/DVR components as long as 3 hours during power failures
  • Built-in single-line tel/DSL surge suppression protects modems, fax machines or cordless phones. Built-in coaxial line surge suppression protects CATV, satellite or broadcast antenna connections
  • USB communications interface, FREE PowerAlert Software and cabling provide monitoring of site power conditions
  • HID-compliant USB port enables integration with built-in power management and auto-shutdown features of Windows and Mac OS X
  • Supports Tripp Lite's Watchdog system service to restore operation to locked equipment through soft reboot of application/OS or hard power off/on reboot of connected equipment; ideal for unattended kiosk applications
  • Hot-swappable user battery replacement supported via battery access door
  • Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
  • Space-saving, ultra-compact housing fits almost anywhere
  • Keyhole mounting flanges enable secure wallmount installation

Package Includes

  • HT850UPS UPS System
  • USB cable
  • Phone cable
  • Gold coax cable
  • Instruction manual
RoHS compliant

Specifications

OUTPUT
Output Volt Amp Capacity (VA) 750
Output Watt Capacity (Watts) 450
Nominal Output Voltage(s) Supported 110V; 115V; 120V
Nominal Voltage Details 115v nominal output in battery mode
Frequency Compatibility 60 Hz
Output Voltage Regulation (Line Mode) +8%, -21%
Output Voltage Regulation (Battery Mode) +/- 5%
Output Receptacles (12) 5-15R
UPS Output Receptacles (Surge Suppression Only) 6 UPS outlets, 6 surge-only outlets
Hot-Swap PDU options PDUB15 (2U / 8 5-15R outlets)
Output AC Waveform (AC Mode) Sine wave
Output AC Waveform (Battery Mode) PWM sine wave
INPUT
Rated input current (Maximum Load) 12A
Nominal Input Voltage(s) Supported 120V AC
UPS Input Connection Type 5-15P; Right-Angled
UPS Input Cord Length (ft.) 6
Recommended Electrical Service 15A 120V
Input Phase Single-Phase
BATTERY
Full Load Runtime (min.) 4 min. (450w)
Half Load Runtime (min.) 10 min. (225w)
DC System Voltage (VDC) 12
Internal UPS Replacement Battery Cartridge RBC51
Battery Access Battery access door
Battery Replacement Description Hot-swappable, user replaceable batteries
Expandable Runtime No
VOLTAGE REGULATION
Voltage Regulation Description Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 147
Overvoltage Correction Input voltages between 129 and 147 are reduced by 12%
Undervoltage Correction Input voltages between 83 and 104 are boosted by 14%
USER INTERFACE, ALERTS & CONTROLS
Switches Combination switch controls on/off power status and self-test operation
Audible Alarm Audible alarm indicates power-failure and overload status
LED Indicators 2 LEDs indicate power status and overload/check battery status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating 400
UPS AC Suppression Response Time Instantaneous
UPS Dataline Suppression 1 line TEL/DSL (1 in / 2 out); Coax jacks (1 set)
EMI / RFI AC Noise Suppression Yes
PHYSICAL
Installation Form Factors Supported with Included Accessories Tower; Ultra-compact desktop
Primary Form Factor Desktop
UPS Power Module Dimensions (hwd, in.) 4 x 12 x 7
UPS Power Module Weight (lbs.) 15.2
UPS Shipping Dimensions (hwd / in.) 5.5 x 14.5 x 9.8
Shipping Weight (lbs.) 16.4
UPS Housing Material ABS
Primary UPS Height (mm) 102
Primary UPS Width (mm) 305
Primary UPS Depth (mm) 178
Shipping Height (mm) 140
Shipping Width (mm) 368
Shipping Depth (mm) 249
ENVIRONMENTAL
Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load) 27
Battery Mode BTU / Hr. (Full Load) 431.5
AC Mode Efficiency Rating (100% Load) 96%
COMMUNICATIONS
Communications Interface USB (HID enabled)
PowerAlert Software Free download from www.tripplite.com
Communications Cable USB interface cable included
WatchDog Compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools Compatibility NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite
LINE / BATTERY TRANSFER
Transfer Time 2 to 4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint) 83
High Voltage Transfer to Battery Power (Setpoint) 147
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure) Cold-start operation supported
High Availability UPS Features Hot swappable batteries
Green Energy-Saving Features Greater than 95% efficiency - GREEN UPS
CERTIFICATIONS
UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI)
WARRANTY
Product Warranty Period (Worldwide) 2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $100,000 Ultimate Lifetime Insurance

REVIEW SNAPSHOT®

by PowerReviews
Tripp Lite120V 750VA 450W Home Theater Line-Interactive UPS with USB 12 Outlets and Tel/DSL/Coax Protection
 
3.2

(based on 6 reviews)

Ratings Distribution

  • 5 Stars

     

    (2)

  • 4 Stars

     

    (0)

  • 3 Stars

     

    (1)

  • 2 Stars

     

    (3)

  • 1 Stars

     

    (0)

33%

of respondents would recommend this to a friend.

Reviewed by 6 customers

Displaying reviews 1-6

Back to top

 
2.0

Broke

By Nate Doggg

from Undisclosed

Comments about Tripp Lite 120V 750VA 450W Home Theater Line-Interactive UPS with USB 12 Outlets and Tel/DSL/Coax Protection:

Worked for the first year or so, then it started shutting down all my components at various times when there were no surges or anything. Not sure what happened, but I moved it to a much "lesser" workload with my computer and router - just those 2 components. SAME ISSUE. My router kept shutting down. Now, it is sitting in the corner gathering dust.
It seemed to be working great until it wasn't working anymore - hence the 2 stars.

Comment on this reviewHelp Icon

 
5.0

good product

By jim

from Undisclosed

Comments about Tripp Lite 120V 750VA 450W Home Theater Line-Interactive UPS with USB 12 Outlets and Tel/DSL/Coax Protection:

i've had this product for over a tear and have been very pleased. It's been "used" four times and has kept things going until i could power down.

Comment on this reviewHelp Icon

 
2.0

This product sounds great, but the performance is terrible.

By Firebush

from Undisclosed

Comments about Tripp Lite 120V 750VA 450W Home Theater Line-Interactive UPS with USB 12 Outlets and Tel/DSL/Coax Protection:

This is my first experience using this device. Due to performance problems the initial unit was replaced at no charge. However, the replacement unit had the same problem as the first unit. The technical description sounded terriffic, but the actual live performance of the two units did not meet the advertised information. Rather than contacting customer service again I disconnected the device from my system.

Comment on this reviewHelp Icon

 
5.0

I think it's a great unit.

By kitasmommie

from Undisclosed

Comments about Tripp Lite 120V 750VA 450W Home Theater Line-Interactive UPS with USB 12 Outlets and Tel/DSL/Coax Protection:

I bought this 5 years ago. Has performed well thru out all the intense thunderstorms in middle Tennessee, protecting our TV & other computer components.
I had to replace the battery last year, but I didn't feel that was a big deal after 4 years.
Would definitely recommend to others & would definitely buy again should the need arise.

Comment on this reviewHelp Icon

 
2.0

Quit 1 month after warranty ran out

By Denny59

from Undisclosed

Comments about Tripp Lite 120V 750VA 450W Home Theater Line-Interactive UPS with USB 12 Outlets and Tel/DSL/Coax Protection:

My HT850UPS worked very well, numerous power outages it performed as advertised and expected BUT
1 month after the warranty expired it has now quit working. Went through steps to reset but dead you would think it would last a bit longer. When it was working it worked very well protecting our HDTV system

Comment on this reviewHelp Icon

(2 of 2 customers found this review helpful)

 
3.0

HT850UPS - Review

By jherder

from Undisclosed

Comments about Tripp Lite 120V 750VA 450W Home Theater Line-Interactive UPS with USB 12 Outlets and Tel/DSL/Coax Protection:

I've used UPS's before, and none have ever done this. This one just "turns off" when it feels like it, leaving me without my computer and monitor. The colored light goes out and then nothing. I've then had to push the button and hold it several seconds to get it to come back on... only to have it go out again... 5-10 times a week!

Comment on this reviewHelp Icon

Displaying reviews 1-6

Back to top


Accessories

WATCHDOGSW
WATCHDOGSW

WatchDog Service Monitoring / Reboot Software

More... Prices
PDUB15
PDUB15

1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10ft & 6ft Cords 2U Rack-Mount

More... Prices

Similar Products

Extended Warranties

WEXT1B
WEXT1B

1-Year Extended Warranty - For select Tripp Lite Products

More... Prices
WEXT2B
WEXT2B

2-Year Extended Warranty - For select Tripp Lite Products

More... Prices
WEXT3B
WEXT3B

3-Year Extended Warranty - For select Tripp Lite Products

More... Prices


Clear List