Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

3-Port Portable USB 3.0 SuperSpeed Hub with Keyboard/Mouse Sharing and File Transfer

Model Number: U360-003-KM


Allows you to transfer files and share a single keyboard and mouse between two Windows PCs, Macs and/or OTG-compatible Android tablets and smartphones.
  • Supports USB 3.0 data transfer rates up to 5 Gbps
  • Copy and paste data between devices
  • Compact design fits easily into laptop bag
  • Share one keyboard/mouse between devices
  • No external power supply required
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The U360-003-KM 3-Port USB 3.0 SuperSpeed Hub does more than just connect USB peripherals to your computer. Built-in software allows you to share files and a single keyboard/mouse between devices:

  • Two Windows personal computers (PC)
  • Two Macs
  • One PC and one Mac
  • One PC and one Android tablet or smartphone
  • One Mac and one Android tablet or smartphone

Just connect the built-in USB 3.0 cable to an available USB port on your Windows or Mac computer or laptop. Connect up to three USB devices, such as a flash drive or external hard drive, to the top ports. To transfer files from one device to another or share a keyboard and mouse with a second device, connect the included USB cable to the hub’s SHARE port and an available USB port on another computer or On-the-Go (OTG) Android device. A USB Micro-B OTG adapter is included for connecting to Android tablets and smartphones.

The U360-003-KM supports USB 3.0 data transfer rates up to 5 Gbps—ten times faster than USB 2.0—and it’s backward compatible with previous USB generations. Not only can you use one keyboard/mouse combination on two devices, you can also use the clipboard sharing feature to copy data from one computer and paste it in another.

The U360-003-KM receives power through its USB connection, so no external power supply is required. Its compact design fits easily into a purse, backpack, briefcase or laptop bag for quick connection anywhere.

Features

Connects to Another Computer or On-the-Go (OTG) Android Device
  • Share files between 2 electronic devices
  • Share a keyboard and mouse between 2 electronic devices
  • Share between 2 PCs, 2 Macs, PC and Mac, PC and OTG Android device, or Mac and OTG Android device
  • Built-in software transfers files between devices
  • Clipboard sharing for copy/paste between computers

Excellent Speed and Versatile Performance
  • Connect up to 3 USB peripherals, such as flash drive or external hard drive
  • Supports USB 3.0 data transfer rates up to 5 Gbps—10x faster than USB 2.0
  • Backward compatible with previous USB generations
  • Supports 11 languages— English, Spanish, French, German, Italian, Russian, Simplified Chinese, Traditional Chinese, Korean, Japanese, Portuguese

Take the Hub Anywhere
  • Bus-powered through USB connection—no external power supply needed
  • Compact design fits into purse, backpack, briefcase or laptop bag for travelling

System Requirements

  • Windows 2000 SP3 and later (except 8 RT)
  • Mac OS X 10.6 and later
  • Android 2.2 and later with OTG compliance and Windroid Linker app
  • Intel Pentium II or PowerPC G4 processor or higher
  • 256MB RAM or higher
  • 50MB hard drive space or higher
  • USB 3.0 port needed to achieve USB 3.0 speeds

Package Includes

  • U360-003-KM 3-Port USB 3.0 SuperSpeed Hub
  • USB 2.0 Type-A cable (M/M), 4 ft.
  • USB 2.0 Micro-B to Type-A (M/F) OTG adapter
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332190161
PHYSICAL
ColorSilver; White
Shipping Dimensions (hwd / in.)1.20 x 6.70 x 3.90
Shipping Weight (lbs.)0.30
CONNECTIONS
Ports3
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1(3) USB 3.0 A (FEMALE)
Side B - Connector 2USB 3.0 A (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyUSB 3.0 (SuperSpeed); USB
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

Provided that the USB device limit per host controller is not exceeded, off-the-shelf USB hubs will allow synchronization from a single host computer.

Additional FAQs may be available on the U360003KM model support page.

Accessories

USB, Lightning & FireWire
  Model Number Description
U021-003 | USB, Lightning & FireWire U021-003 USB 2.0 A/B Cable (M/M), 3 ft.
U022-006 | USB, Lightning & FireWire U022-006 USB 2.0 A/B Cable (M/M), 6 ft.
U022-010 | USB, Lightning & FireWire U022-010 USB 2.0 A/B Cable (M/M), 10 ft.
U022-015 | USB, Lightning & FireWire U022-015 USB 2.0 A/B Cable (M/M), 15 ft.
U322-003 | USB, Lightning & FireWire U322-003 USB 3.0 SuperSpeed Device Cable (AB M/M), 3 ft.
U322-003-BK | USB, Lightning & FireWire U322-003-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 3 ft.
U322-006 | USB, Lightning & FireWire U322-006 USB 3.0 SuperSpeed Device Cable (AB M/M), 6-ft
U322-006-BK | USB, Lightning & FireWire U322-006-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 6-ft
U326-003 | USB, Lightning & FireWire U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft.
U326-003-BK | USB, Lightning & FireWire U326-003-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft.
U326-006 | USB, Lightning & FireWire U326-006 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 6-ft
U326-006-BK | USB, Lightning & FireWire U326-006-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6-ft
USB Cables
  Model Number Description
U022-015 | USB Cables U022-015 USB 2.0 A/B Cable (M/M), 15 ft.
U022-010 | USB Cables U022-010 USB 2.0 A/B Cable (M/M), 10 ft.
U022-006 | USB Cables U022-006 USB 2.0 A/B Cable (M/M), 6 ft.
U021-003 | USB Cables U021-003 USB 2.0 A/B Cable (M/M), 3 ft.

Resources & Downloads

Declarations of Conformity

Product Videos

support icon

Do you own a
U360-003-KM

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.