Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

12-Outlet Vertical Power Strip, 120V, 20A, Hardwired Input, 36 in.


  • AC input hardwired via knockout on unit
  • 12 outlets
  • 20-amp capacity
  • Ideal for applications requiring permanent installation

View Full Product Details

Tripp Lite Part Number

PS3612-20HW

$57.83 Avg. Price
Have a Question?
Contact Us

Overview

Tripp Lite's PS3612-20HW Power Strip offers 20 amp multi-outlet AC power distribution in a convenient 36 inch hardwire cabinet. Includes knockout panels to accept 3/4 in. conduit fittings for hardwire installation and 12 output receptacles with 2.99 inch center-to-center spacing. Ideal for horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications.

INPUT/OUTPUT: Input: Hardwire access via knockout panels that accept 3/4 inch conduit fittings

Output: 12 Outlets total (2 NEMA 5-15/20R and 10 NEMA 5-15R)

ELECTRICAL: 120V AC, 50/60Hz, 20A (no circuit breaker)

FORMAT: 36 inch strip format

Features

  • Versatile all-metal 36 inch format with outlets arranged in a single row
  • Knockout panels for 3/4 inch conduit fittings allow permanent hardwire installation
  • Ideal for horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications
  • 12 outlets total: 2 NEMA 5-15/20R (20A) and 10 NEMA 5-15R (15A)
  • 20 amp electrical capacity
  • 120VAC, 50/60Hz electrical compatibility

Package Includes

  • PS3612-20HW
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332042385
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service20A 120V
Voltage Compatibility (VAC)120
Input Plug TypeHard-wire
Input Cord Length (ft.)0
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)2400
Output Receptacles(2) 5-15/20R; (10) 5-15R
Transformer Accommodation(6) Yes
Outlet Spacing2.99 in.
PHYSICAL
ColorBeige
Material of ConstructionMetal
Housing ColorBeige
Mounting Holes or SlotsNo
Outlets Measurement (Center to Center)101.60mm
Receptacle ColorBeige
Shipping Dimensions (hwd / in.)2.50 x 2.60 x 41.00
Shipping Weight (lbs.)3.65
Unit Dimensions (hwd / in.)36 x 1.5 x 1.5
STANDARDS & COMPLIANCE
CanadacUL
ApprovalsUL
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the PS361220HW model support page.

Related Products

Power Strips

  Model Number Description
Mounting Clamps for Tripp Lite PS- and SS-Series Bench-Mount Power Strips - Pack of 2 PSSS2C PSSS2C Mounting Clamps for Tripp Lite PS- and SS-Series Bench-Mount Power Strips - Pack of 2

Documents & Downloads

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.