Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB Sync/Charge Cable with Lightning Connector, White, 10 ft. (3 m)

Model Number: M100-010-WH


Charge and sync your latest-generation Apple iPhone, iPad or iPod over long distances with this 10-ft. lightning cable.
  • Features a reversible 8-pin Lightning plug and a USB-A plug works with any computer
  • MFi-certified for use with iPhone, iPad and iPod devices
  • Compatible with all devices with 8-pin connectors
  • Plugs into Apple device in either direction
  • 2-year limited warranty

Overview

The M100-010-WH USB Sync/Charge Cable connects your latest generation iPhone, iPad or iPod to the USB port on any computer, so you can charge your Apple device and transfer data over long distances. The 10-foot cable is MFi-certified for use with iPhone, iPad and iPod devices. It’s compatible with iPhone (5, 5c, 5s, 6, 6 Plus, 6s, 6s Plus, SE, 7, 7 Plus, 8, 8 Plus, X, XR, XS, XS Max), iPad (4th, 5th and 6th generations), iPad mini, iPad mini 2, iPad mini 3, iPad mini 4, iPad Air, iPad Air 2, iPod Touch (5th and 6th generations), iPad Pro 12.9 inch (1st and 2nd generations), iPad Pro 10.5 inch and iPad Pro 9.7 inch. Reversible 8-pin Lightning connector plugs into your Apple device in either direction.

Features

Syncs and Charges Your Apple 8-Pin Electronic Devices
  • MFi-certified for use with iPhone, iPad and iPod devices
  • Compatible with iPhone (5, 5c, 5s, 6, 6 Plus, 6s, 6s Plus, SE, 7, 7 Plus, 8, 8 Plus, X, XR, XS, XS Max), iPad (4th, 5th and 6th generations), iPad mini, iPad mini 2, iPad mini 3, iPad mini 4, iPad Air, iPad Air 2, iPod Touch (5th and 6th generations), iPad Pro 12.9 inch (1st and 2nd generations), iPad Pro 10.5 inch and iPad Pro 9.7 inch
Compact and Convenient Charging over Long Distances
  • Connects your 8-pin iPhone, iPad or iPod device and the USB port on your computer or wall charger up to 10-ft. away
  • Compatible with all computers
  • Reversible Lightning connector plugs into your Apple device in either direction

System Requirements

  • USB-equipped computer or charger
  • iPhone (5, 5c, 5s, 6, 6 Plus, 6s, 6s Plus, SE, 7, 7 Plus, 8, 8 Plus, X, XR, XS, XS Max), iPad (4th, 5th and 6th generations), iPad mini, iPad mini 2, iPad mini 3, iPad mini 4, iPad Air, iPad Air 2, iPod Touch (5th and 6th generations), iPad Pro 12.9 inch (1st and 2nd generations), iPad Pro 10.5 inch and iPad Pro 9.7 inch

Package Includes

  • M100-010-WH USB Sync/Charge Cable with Apple Lightning Connector
RoHS compliant

Specifications

OVERVIEW
UPC Code037332189769
INPUT
Cable Length (ft.)10
PHYSICAL
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.7mm
ColorWhite
Material of ConstructionPVC
Shipping Dimensions (hwd / in.)5.70 x 1.20 x 3.00
Shipping Weight (lbs.)0.20
Unit Packaging TypeBox
Wire Gauge (AWG)19 Power Pair / 25 Data Pair
ENVIRONMENTAL
Operating Temperature Range-4 to 140 F (-20 to 60 C)
Storage Temperature Range-4 to 176 F (-20 to 80 C)
Relative Humidity0% to 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1LIGHTNING (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
TechnologyLightning; USB
CERTIFICATIONS
CertificationsTested to MFI, CA65, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Charging Stations & Chargers
  Model Number Description
U280-002-W12 | Charging Stations & Chargers U280-002-W12 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W
U280-004-OTG | Charging Stations & Chargers U280-004-OTG 4-Port USB Charging Station with OTG Hub - 5V 6A / 30W USB Charger Output
U280-010 | Charging Stations & Chargers U280-010 10-Port USB Charging Station - 5V 21A / 105W USB Charger Output
U280-016-RM | Charging Stations & Chargers U280-016-RM 16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA
U280-001-C2 | Charging Stations & Chargers U280-001-C2 USB Tablet / Phone Car Charger, 5V 2.4A / 12W
U280-002-C12 | Charging Stations & Chargers U280-002-C12 Dual USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W
CS16AC | Charging Stations & Chargers CS16AC 16-Device AC Charging Station Cabinet for iPad and Android Tablets, Wall-Mount and Cart Options, Black
CS16USB | Charging Stations & Chargers CS16USB 16-Device USB Charging Station Cabinet with Sync for iPad and Android Tablets, Wall-Mount Option, Black
CS16USBW | Charging Stations & Chargers CS16USBW 16-Device USB Charging Station Cabinet with Sync for iPad and Android Tablets, Wall-Mount Option, White
CS32AC | Charging Stations & Chargers CS32AC 32-Device AC Charging Station Cabinet for iPad and Android Tablets, Wall-Mount and Cart Options, Black
CS48USB | Charging Stations & Chargers CS48USB 48-Device USB Charging Station Cabinet with Sync for iPad and Android Tablets, Wall-Mount and Cart Options, Black
CS48USBW | Charging Stations & Chargers CS48USBW 48-Device USB Charging Station Cabinet with Sync for iPad and Android Tablets, Wall-Mount and Cart Options, White
USB, Lightning & FireWire
  Model Number Description
U280-001-C2 | USB, Lightning & FireWire U280-001-C2 USB Tablet / Phone Car Charger, 5V 2.4A / 12W
U280-002-C12 | USB, Lightning & FireWire U280-002-C12 Dual USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W
U280-002-W12 | USB, Lightning & FireWire U280-002-W12 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W
U280-004-OTG | USB, Lightning & FireWire U280-004-OTG 4-Port USB Charging Station with OTG Hub - 5V 6A / 30W USB Charger Output
U280-010 | USB, Lightning & FireWire U280-010 10-Port USB Charging Station - 5V 21A / 105W USB Charger Output
U280-016-RM | USB, Lightning & FireWire U280-016-RM 16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA

Resources & Downloads

support icon

Do you own a
M100-010-WH

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.