Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Dual-Port USB Car Charger with 39W Charging - USB-C (27W) PD 3.0, USB-A (12W), Black


2-port car charger quickly and safely charges 2 tablets, smartphones and other USB-C or USB-A devices at the same time.
  • 2-port USB charger connects to the 12V DC power outlet in your car, truck or SUV
  • Ideal for charging smartphones, tablets, e-readers and notebooks while traveling
  • Maximum charging power output of 39W: 27W USB-C and 12W USB-A
  • Prevents overheating and overcharging to shield your essential device from damage
  • USB-C Power Delivery 3.0 port charges up to 4x faster than conventional USB chargers
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

U280-C02-39W-1B

Have a Question?
Contact Us

Features

USB Car Charger Safely Charges 2 Mobile Devices in Your Vehicle Simultaneously
This dual-port USB car charger with Power Delivery (PD) 3.0 technology lets you quickly and safely charge two USB mobile devices at the same time. You and a passenger can connect your smartphones, tablets, notebooks or power banks, to name just a few compatible devices, to ensure satisfactory battery charge when you reach your destination. 
A Combined 39W of Charging Power Feeds Your Power-Hungry Devices
When used together, the USB-C and USB-A ports support up to 39W of charging power. The fast-charging 27W (5V 3A or 9V 3A) USB-C PD 3.0 port keeps larger devices, such as your USB-C laptop, at capacity, while the smart-charging 12W (5V 2.4A) USB-A port reliably charges smartphones and tablets.
Plugs into the 12V DC Power Outlet in Your Vehicle
The compact charger connects to any standard 12V DC vehicle power outlet, such as the one on your dashboard. Just plug it in, and connect your devices’ USB cables for fast, convenient mobile charging. An easy-to-see green LED indicates the charger is receiving power. The U280-C02-39W-1B is compatible with Apple (including iPhone), Android (including Samsung), Windows and Amazon devices with USB-A, USB-C or Thunderbolt 3 charging ports.

System Requirements

  • Vehicle with standard 12V DC power outlet

Package Includes

  • U280-C02-39W-1B Dual-Port USB Car Charger, Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332254085
Product TypeCar Charger
Charging Form FactorDirect Plug-In
Device CompatibilityPhone; Tablet; Amazon Kindle; Laptop; Chromebook
TechnologyUSB
INPUT
Nominal Input Voltage(s) Supported12V DC
Input Connection TypeAutomatic Vehicle Cigarette Lighter
Input Plug TypeCar Auxiliary Power Outlet
Product Length (in.)1.98
Product Length (cm.)5.03
Product Length (ft.)0.165
Product Length (m.)0.05
OUTPUT
Output CapacityUSB-A: 5V/2.4A; USB Type-C: 5V/3A, 9V/3A
Output Watt Capacity (Watts)39
Overload ProtectionYes
POWER
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification3.0
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (Power)
CHARGING
Number of Charging Ports2
Total Charging Amps5.4A
Total Charging Watts39
Charging MethodUSB
Charging Port TypeUSB A (FEMALE); USB C (FEMALE)
Charging Ports Details
USB-C: 5V 3A (15W) or 9V 3A (27W) , PD 3.0
USB-A: 5V 2.4A (12W)
Charging Ports / Amps2.4A; 3A
Charging Method DetailPower Delivery 3.0
PHYSICAL
Material of ConstructionABS, PVC
ColorBlack
Unit Dimensions (hwd / in.)0.77 x 1.99 x 1.28
Unit Packaging TypePolybag
Unit Weight (lbs.)0.057
ENVIRONMENTAL
Operating Temperature Range32 to 86°F (0 to 30°C)
Storage Temperature Range-4 to 140°F (-20 to 60°C)
Operating Humidity Range30% to 90% RH
Storage Humidity Range10% to 90% RH
CONNECTIONS
Number of Ports2
Side A - Connector 1Car Cigarette Lighter
Side B - Connector 1USB A (FEMALE)
Side B - Connector 2USB C (FEMALE)
FEATURES & SPECIFICATIONS
Over Current Protection  Yes
Driver RequiredNo
Quick Charge CompliantNo
Overcurrent ProtectionYes
Overvoltage ProtectionYes
GaN Technology  No
STANDARDS & COMPLIANCE
Certification & ComplianceCE (Europe); RoHS; REACH; FCC (USA)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

It depends on the make and model of your car. Some cars require the keys to be in the ignition and turned to "On" or "Acc" for the power point (cigarette lighter) to provide power to the USB charger. Other cars may continue to supply power to the cigarette lighter even if the engine is turned off. To be sure, turn your vehicle off and see if your phone or tablet continues to charge. Important: if your vehicle does supply power to the cigarette lighter when the engine is turned off, do not leave your device charging for an extended period of time to avoid draining your battery.
Was this information helpful? Yes No
Need more help? Contact Technical Support
In practical terms, yes. Older cars have cigarette lighter sockets that can power your electronics. More modern cars have 12V DC Auxiliary Power Outlets that power electronics but should NOT be used with a cigarette lighter. You can use an accessory plug with either an old or new outlet. You can read more about the standard (SAE J563_200902) governing Auxiliary Power Outlets on the Society of Automobile Engineers (SAE) website.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the U280C0239W1B model support page.

Related Products

USB Cables

  Model Number Description
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.91 m) M100-003-BK M100-003-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.91 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 6 ft. (1.83 m) M100-006-BK M100-006-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 6 ft. (1.83 m)
USB-C to Lightning Sync/Charge Cable (M/M), MFi Certified, White, 3 ft. (0.9 m) M102-003-WH M102-003-WH USB-C to Lightning Sync/Charge Cable (M/M), MFi Certified, White, 3 ft. (0.9 m)
USB Micro-B to USB-C Cable - USB 2.0, (M/M), 6 ft. (1.83 m) U040-006-MICRO U040-006-MICRO USB Micro-B to USB-C Cable - USB 2.0, (M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) UR030-003 UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) UR050-006-24G UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m)

Documents & Downloads

Declarations of Conformity

Useful Web Pages

support icon

Do you own a
U280-C02-39W-1B

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.