SmartRack 12U Mid-Depth Rack Enclosure Cabinet
- Premium SmartRack mid-depth enclosure cabinet
- 12U of rack space; 1000 lbs (453.6 kgs) load capacity
- Depth of 33" allow for standard server installation
- Locking, reversible front/rear doors and locking, removable side panels
- Casters and leveling feet
- Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) compliance
- 5-year limited warranty
Overview
Features
Simple Installation:
Compatible with all standard 19-inch rack equipment and is designed to simplify equipment installation. It features front and rear pairs of vertical rails with square mounting holes. The rails are adjustable in quarter-inch increments to accommodate equipment depths from 3 to 32.5 inches.The rails feature square mounting holes and are capable of supporting up to 1000 lbs (453.6 kgs) of equipment with included installation hardware. The top and bottom panels are also provided with ports for cable routing. Each rack space within the enclosure is numbered for easy reference.
Secure Equipment Access:
Designed to provide a safe, secure installation solution for up to 1000 lbs (453.6 kgs) of mission-critical rackmount equipment. It features a locking, reversible front/rear doors and locking, removable side panels. This prevents unauthorized access to installed equipment while making it easy for authorized personnel to perform inspections, maintenance and equipment replacement.
Convection Cooling:
The top and bottom panels are furnished with vents designed to help remove warm air from the enclosure and draw in cool air by convection. The panels also support installation of standard user-supplied case fans (Tripp Lite SRFANWM).
Vented Top and Bottom Panels with Cable Cutouts:
The top and bottom panels are furnished with vents designed to help remove warm air from the enclosure and draw in cool air by convection. They also support installation of standard user-supplied case fans.
Casters for Mobility:
Comes with an accessory caster kit consisting of 4 casters and all required installation hardware. With the casters installed, the SR12UB can easily be maneuvered into the desired location, and then secured in place by adjusting the unit's levelers. Note: the casters are intended for minor position adjustments within the final installation area only and are not designed for moving the enclosure over long distances.
Specifications
OVERVIEW
UPC Code | 037332157911 |
Device Compatibility | Patch Panel; Network Switch; UPS; Server |
Rack Type | Enclosure |
PHYSICAL
Color | Black |
Factory Preset Rack Depth (in.) | 28.31 |
Maximum Device Depth (in.) | 32.5 |
Minimum Device Depth (in.) | 3 |
Cable Access Hole Measurement (inches) | 9.812 x 2.35 (l x w) |
Rack Height | 12U |
Shipping Dimensions (hwd / in.) | 31.00 x 37.00 x 27.00 |
Shipping Weight (lbs.) | 112.00 |
Unit Dimensions (hwd / in.) | 25.1 x 23.63 x 33.5 |
Unit Weight (lbs.) | 105 |
Weight Capacity - Rolling (lbs.) | 1000 |
Weight Capacity - Stationary (lbs.) | 1000 |
Rack Depth | Mid |
Number of Vertical Mounting Rails | 4 |
SPECIAL FEATURES
Grounding Lug | Front and Back door frames |
STANDARDS & COMPLIANCE
Certifications | RoHS; UL/CSA 60950-1; IP20 Protection Rating |
Approvals | EIA/ECA-310-E |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the SR12UB model support page.
Related Products
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Rack Accessories
Model Number | Description | |
---|---|---|
![]() |
SRCAGENUT5MM | SmartRack Square Hole Hardware Kit with 50 M5 screws and washers |
![]() |
SRCAGENUTS | SmartRack Square Hole Hardware Kit with 50 M6 screws and washers |
![]() |
SRCAGENUTS1224 | SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers |
![]() |
SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm depth.) |
![]() |
SRSHELF2P1U | SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm depth.) |
![]() |
SRSHELF4PHD | SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm depth) |
![]() |
SRSHELF4PKYBD | SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm depth) |
![]() |
SRSHELF4PSL | SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm depth) |
![]() |
SRSHELF4PSLHD | SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm depth.) |
![]() |
SRSWITCH | SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI |
Server Rack Cooling
Model Number | Description | |
---|---|---|
![]() |
SRFAN3U | SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug |
![]() |
SRFANWM | SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug |
![]() |
SRXFAN3U | SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet |
Rack Cooling Accessories
Model Number | Description | |
---|---|---|
![]() |
SR1UBRUSH | 1U Cable Pass-Through Panel with Brush Strip |
![]() |
SR1UPANEL10 | 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces |
Cable Management
Model Number | Description | |
---|---|---|
![]() |
SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover |
![]() |
SRCABLEDUCT1UHD | SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover |
![]() |
SRCABLEDUCT2UHD | SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover |
![]() |
SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type |
![]() |
SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type |
Resources & Downloads
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- SR12UB SmartRack 12U Extra-Depth Rack Enclosure
https://www.tripplite.com/video/sr12ub-smartrack-12u-extra-depth-rack-enclosure/52162
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.