Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA

Model Number: U280-016-RM


  • Sync and charge up to 16 tablets, phones, or other mobile device
  • Provides up to 5V, 2.4A (12 Watts) of power per port, for charging battery-intensive devices such as an iPad
  • Charge your devices without the need to connect to a computer
  • Sync your devices using their file management software, such as Apple iTunes or Apple Configurator
  • Supports USB 2.0 data transfer rates up to 480Mbps
  • Mounting hardware included for use in a rack installation
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

For the battery-intensive mobile devices of today, a standard USB hub is not sufficient for charging. Tripp Lite's U280-016-RM 16-Port Charger with Syncing Function is the solution, allowing you to charge up to 16 tablets, phones, or other mobile devices all at the same time. Up to 5V, 2.4A (12 Watts) of power is provided to each port, perfect for charging the most power hungry devices, such as the Apple iPad. In addition to charging, you can sync your devices using their file management software, such as Apple iTunes or Apple Configurator. So whether you're at home or in the office, you no longer need to run around looking for an available outlet, or unplug one device to charge the other, the U280-016-RM provides you with the ports and power you need. To ensure you stay current with technology, a firmware upgrade port is provided for future software upgrades. Constructed of heavy-duty, steel housing. Mounting hardware included for use in a rack installation. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Sync and charge up to 16 tablets, phones, or other mobile device
  • Provides up to 5V, 2.4A (12 Watts) of power per port, for charging battery-intensive devices such as an iPad
  • Charge your devices without the need to connect to a computer
  • Sync your devices using their file management software, such as Apple iTunes or Apple Configurator
  • Supports USB 2.0 data transfer rates up to 480Mbps
  • Firmware upgrade port is provided for future software upgrades
  • Mounting hardware included for use in a rack installation
  • Constructed of heavy-duty steel housing
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • A tablet, phone, or other smart device (Note: The U280-016-RM was designed to charge smart devices such as phones and tablets, and not for use with non-smart devices)
  • A computer with an available USB port (if using the syncing function)
  • For international use, a P054-006 (Europe) or P056-006-10A (UK) can be purchased separately

Package Includes

  • U280-016-RM
  • USB 2.0 A/B Device Cable
  • C13 to 5-15P Power Cord
  • Rubber Feet
  • Mounting Hardware
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332182715
OUTPUT
Charging Ports / Amps(16) 2.4A
Output Capacity5V 20A (200W)
Charging MethodUSB
INPUT
Input Connection TypeIEC320-C14
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency50/60Hz
Input Current2.5A
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (16x USB Charging, 1x Sync)
PHYSICAL
ColorBlack
Material of ConstructionSteel
Shipping Dimensions (hwd / in.)4.20 x 13.70 x 21.10
Shipping Weight (lbs.)10.70
Unit Dimensions (hwd / in.)1.7 x 17.3 x 9.4
Unit Packaging TypeBox
Unit Weight (lbs.)7.5
ENVIRONMENTAL
Operating Temperature Range32 to 104 F (0 to 40 C)
Storage Temperature Range5 to 122 F (-15 to 50 C)
Relative Humidity5% to 95% RH, Non-Condensing
AC Mode Efficiency Rating (100% Load)78.88
BTUs  160.6 BTU/Hr (Full Load)
Power Consumption (Watts)47
CONNECTIONS
Ports16
Side A - Connector 1(16) USB A (FEMALE)
Side A - Connector 2USB B (FEMALE)
Side A - Connector 3MICRO-USB B (FEMALE)
Side B - Connector 1IEC-320-C14; USB B (FEMALE)
FEATURES & SPECIFICATIONS
Driver RequiredNo
TechnologyUSB
CERTIFICATIONS
CertificationsTested to UL 60950-1: 2007, CAN/CSA-C22.2 No. 60950-1:07, IEC 60950, FCC & IEC Class B, NOM, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

USB, Lightning & FireWire
  Model Number Description
M100-10N-BK | USB, Lightning & FireWire M100-10N-BK USB Sync / Charge Cable with Lightning Connector - Black, 10-in.
M100-10N-BK-10 | USB, Lightning & FireWire M100-10N-BK-10 USB Sync / Charge Cable with Lightning Connector - Black, 10 Piece Bulk Pack, 10-in.
M110-10N-BK | USB, Lightning & FireWire M110-10N-BK USB Sync/Charge Cable with Apple 30-Pin Dock Connector, Black, 10 in. (.24 m)
M110-10N-BK-10 | USB, Lightning & FireWire M110-10N-BK-10 USB Sync/Charge Cable with Apple 30-Pin Dock Connector, Black, 10-Piece Bulk Pack, 10 in. (.24 m)
U326-001-BK | USB, Lightning & FireWire U326-001-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft.
U428-003 | USB, Lightning & FireWire U428-003 USB 3.1 Gen 1 (5 Gbps) Cable, USB-C to USB-A (M/M), 3 ft.
UR030-006 | USB, Lightning & FireWire UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft.
UR050-001-24-10 | USB, Lightning & FireWire UR050-001-24-10 Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M) - 10 Piece Bulk Pack, 1 ft.
UR050-001-24G | USB, Lightning & FireWire UR050-001-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft.
USB Cables
  Model Number Description
M100-10N-BK | USB Cables M100-10N-BK USB Sync / Charge Cable with Lightning Connector - Black, 10-in.
M100-10N-BK-10 | USB Cables M100-10N-BK-10 USB Sync / Charge Cable with Lightning Connector - Black, 10 Piece Bulk Pack, 10-in.
M110-10N-BK | USB Cables M110-10N-BK USB Sync/Charge Cable with Apple 30-Pin Dock Connector, Black, 10 in. (.24 m)
M110-10N-BK-10 | USB Cables M110-10N-BK-10 USB Sync/Charge Cable with Apple 30-Pin Dock Connector, Black, 10-Piece Bulk Pack, 10 in. (.24 m)
UR030-006 | USB Cables UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft.
UR050-001-24-10 | USB Cables UR050-001-24-10 Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M) - 10 Piece Bulk Pack, 1 ft.
UR050-001-24G | USB Cables UR050-001-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft.
U428-003 | USB Cables U428-003 USB 3.1 Gen 1 (5 Gbps) Cable, USB-C to USB-A (M/M), 3 ft.
Lightning Cables
  Model Number Description
M100-10N-BK | Lightning Cables M100-10N-BK USB Sync / Charge Cable with Lightning Connector - Black, 10-in.
M100-10N-BK-10 | Lightning Cables M100-10N-BK-10 USB Sync / Charge Cable with Lightning Connector - Black, 10 Piece Bulk Pack, 10-in.
Power Cords
  Model Number Description
P054-006 | Power Cords P054-006 C13 to Schuko, European Computer Power Cord - 10A, 250V, 17 AWG, 6 ft. (1.8 m), Black
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.