Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$57.99 Avg. Price
  • AC input hardwired via knockout on unit
  • 12 outlets
  • 20-amp capacity
  • Ideal for applications requiring permanent installation

Overview

PS3612-20HW Power Strip offers 20A multi-outlet AC power distribution in a convenient 36-inch hardwire cabinet. Includes knockout panels to accept 3/4-inch conduit fittings for hardwire installation and 12 output receptacles with three-inch center-to-center spacing. Ideal for horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications.

Features

  • Versatile all-metal 36 inch format with outlets arranged in a single row
  • Knockout panels for 3/4 inch conduit fittings allow permanent hardwire installation
  • Ideal for horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications
  • 12 outlets total: 2 NEMA 5-15/20R (20A) and 10 NEMA 5-15R (15A)
  • 20 amp electrical capacity
  • 120VAC, 50/60Hz electrical compatibility

Package Includes

  • PS3612-20HW
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332042385
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service20A 120V
Voltage Compatibility (VAC)120
Input Plug TypeHard-wire
Input Cord Length (ft.)0
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(2) 5-15/20R; (10) 5-15R
Circuit Breaker (amps)20
Transformer Accommodation(6) Yes
Outlet Spacing2.99 in.
PHYSICAL
ColorBeige
Material of ConstructionMetal
Housing ColorBeige
Mounting Holes or SlotsNo
Outlets Measurement (Center to Center)4 in.
Receptacle ColorBeige
Shipping Dimensions (hwd / in.)2.50 x 2.60 x 41.00
Shipping Weight (lbs.)3.65
Unit Dimensions (hwd / in.)1.500 x 1.500 x 36.000
Outlet Spacing2.99 in.
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Mounting Clamps for PS- and SS-Series Bench-Mount Power Strips - Pack of 2 PSSS2C PSSS2C Mounting Clamps for PS- and SS-Series Bench-Mount Power Strips - Pack of 2

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.