Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

25U SmartRack 2-Post Open Frame Rack - Organize and Secure Network Rack Equipment

Model Number: SR2POST25


  • 25U 2-post open frame rack
  • Black aluminum with 12-24 threaded and numbered mounting holes
  • Toolless button holes to accept PDUs or cable managers
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite’s SR2POST25 2-Post SmartRack Open Frame Rack is an economical way to accommodate 25U of rack space for 19-inch rackmount applications in limited spaces that do not require a lockable enclosure. Its heavy-duty, aluminum construction can safely support 800 lbs. of rackmount equipment, and its open design provides easy access to equipment and cabling. The black, textured powder coat finish makes it resistant to scratching while giving it a "classic," attractive appearance. The SR2POST25 is easy to install due to a self-squaring design combined with 12-24 threaded and numbered mounting positions, and bolt down provisions. It uses toolless button-hole mounting for vertical PDUs and cable managers. In high-density environments, multiple units can be bolted together side by side for easy expansion or customization. The SR2POST25 2-Post SmartRack Open Frame Rack has been approved by EIA-310-D, IEC 60297-3-100, and RoHS, and is backed by a 5-year warranty.

Features

  • Supports 800lbs of rackmount equipment
  • Textured powder coat finish
  • Heavy Duty Aluminum construction
  • 12-24 threaded and numbered mounting positions
  • Toolless button holes to accept PDUs or cable managers
  • Bolt down provisions
  • Self squaring design
  • Black finish
  • Easy assembly

Package Includes

  • SR2POST25
  • 28 pieces each of 12-24 screws and washers for equipment mounting
  • Installation hardware
  • Cable management hooks
  • Warranty Information
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332143143
Rack TypeOpen-Frame
PHYSICAL
ColorBlack
EIA Mounting Rails  12-24 threaded and numbered mounting positions
Maximum Device Depth (in.)48
Rack Height25U
Shipping Dimensions (hwd / in.)4.50 x 6.00 x 52.60
Shipping Weight (lbs.)26.00
Unit Dimensions (hwd / in.)49 x 20.3 x 4.75
Unit Weight (lbs.)23
Weight Capacity - Stationary (lbs.)800
Rack DepthExtra Deep
CERTIFICATIONS
ApprovalsEIA-310-D, IEC 60297-3-100, RoHS
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Frequently Asked Questions

A rack unit (commonly referred to as a "U") is a standard measure of the height of a device in a server rack. One rack unit is 44.45 mm (1.75 in) high. The height of a one rack unit device is described as 1U, a two rack unit device as 2U and so on.

Additional FAQs may be available on the SR2POST25 model support page.

Accessories

UPS Accessories
  Model Number Description
UPSHDEARKIT | UPS Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
Cable Management
  Model Number Description
SRCABLEDUCT1U | Cable Management SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SRCABLEDUCTVRT | Cable Management SRCABLEDUCTVRT SmartRack 6-ft. (1.8 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting
SRCABLELADDER | Cable Management SRCABLELADDER SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed
SRCABLERING1U | Cable Management SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SRCABLERING2U | Cable Management SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type
SRCABLERINGVRT | Cable Management SRCABLERINGVRT SmartRack 6-ft. (1.8 m) Vertical Cable Manager - Flexible ring type & toolless mounting
SRCABLEVRT6 | Cable Management SRCABLEVRT6 SmartRack 6 in. Wide High Capacity Vertical Cable Manager - Double finger duct with cover
Rack Accessories
  Model Number Description
SRSCREWS | Rack Accessories SRSCREWS SmartRack Threaded Hole Hardware Kit - 50 each #12-24 screws
SRSHELF2P | Rack Accessories SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 18-in. / 457 mm depth.)
UPSHDEARKIT | Rack Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
SRBOLTDOWN | Rack Accessories SRBOLTDOWN SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.