Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Protect It! 3-Outlet Travel-Size Surge Protector, 18-in. Cord, 1050 Joules, 2-USB Charging Ports

Model Number: TRAVELER3USB


  • 3 AC power outlets
  • 1050 Joule rating
  • Concealable 18-inch Power Cord
  • 2 USB Charging Ports - 2.1 amp total (5 VDC) for fast charging of cell phones, MP3 players, smartphones, tablets and more

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's portable TRAVELER3USB Surge Protector offers complete surge suppression for cell phones, MP3 players, smartphones, tablets, laptops, electronic notepads, personal organizers and other portable electronic devices. Compact and portable, the model comes with an 18-inch concealable cord allowing for compact storage in small luggage or briefcases. It neatly fits into laptop travel cases without scratching expensive electronics. With the addition of 2 USB Charging Ports for a total of 2.1A of total charging power, the TRAVELER3USB allows road warriors the ability to charge mobile devices more easily. TRAVELER3USB offers 3 AC outlets with one widely spaced outlet to accommodate a transformer. A diagnostic "Protected" LED warns of wiring problems and surge suppressor damage. For peace of mind, the TRAVELER3USB is backed by a $25,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

PLUG/OUTLETS: Input: NEMA 5-15P/Output: 3 NEMA 5-15R
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA 5-15R wall receptacle)
FORMAT: Corded mobile surge with 1 transformer access
SUPPRESSION: AC: 1050 joules

Features

  • 1050 joules of AC surge suppression shields equipment from the strongest surges and line noise
  • 3 AC outlets with room for 1 transformer plug without blocking outlets
  • 2 USB Charging Ports with 2.1 amps total is great for fast charging of cell phones, MP3 player, tablets, laptops and more.
  • Portable housing with 18-in. concealable cord allow for ease of mobility and travel in briefcases
  • "Protected" Diagnostic LED confirms outlet surge suppression status
  • $25,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • TRAVELER3USB Surge Suppressor
  • Users Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332149626
OUTPUT
Charging Ports / Amps(2) 2.1A
Output Watt Capacity (Watts)1800
Frequency Compatibility60 Hz
Output (Watts)1800
Output Receptacles(3) 5-15R
Transformer Accommodation(2) Yes
Output Amp Capacity15
Right-Angle OutletsNo
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Voltage Compatibility (VAC)120
Maximum Surge Amps36000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)1.5
Right-Angle PlugYes
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Diagnostic LED DetailsBuilt-in LED confimr suppressor "protection present" (green) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1050
Protection ModesIncludes Line to Neutral (L-N), Neutral to Ground (N-G) and Line to Ground (L-G) line surge suppression
Clamping Voltage (RMS)  400
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionNo
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
Anti-Microbial ProtectedNo
ColorBlack
Color (AC Line Cord)Black
Integrated Keyhole Mounting SlotsNo
Material of ConstructionPlastic
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)7.70 x 2.50 x 3.40
Shipping Weight (lbs.)0.70
Unit Dimensions (hwd / in.)5.70 x 2.96 x 1.40
Unit Weight (lbs.).62
CONNECTIONS
Ports2
SPECIAL FEATURES
Rotatable OutletsNo
CERTIFICATIONS
UL1449 3rd Edition (AC Suppression)UL1449
CanadacUL
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$25,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

No. The TRAVELER3USB will only support 120 V AC power.
It’s a surge protector’s job to stop a voltage fluctuation or lightning strike from damaging the sensitive electronic equipment connected to it but it does so by sacrificing itself. Once a power surge has been blocked, your surge protector may no longer provide protection. Many of our surge protectors include an LED “protection” indicator that indicates that surge suppression are intact and providing protection against surges.
A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Please do not plug a surge protector into a UPS. This may void the UPS warranty. Tripp Lite UPS products have surge suppression. For additional surge protection, plug a Tripp Lite surge protector into a wall outlet and plug the UPS into the surge protector. Please remember that the equipment you want to run during a power loss must be plugged into only the battery side of the UPS. For additional outlets, plug a Tripp Lite power strip into the UPS. Do not overload the UPS.
Some Tripp Lite Audio/Video surge protectors are equipped with an audible alarm. This feature immediately alerts you to damaged internal protection circuitry. If the surge protector is the source of the alarm, your unit requires replacement. There are a few reasons why the audible alarm will sound: 1. A power surge occurred that damaged the unit's internal components. 2. In the event that the surge protector has been in service for a number of years, the internal protection components of the unit may have expired. 3. The unit may be faulty.
See All

Additional FAQs may be available on the TRAVELER3USB model support page.

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.