TAA-Compliant SmartPro LCD 120V 1000VA 500W Line-Interactive UPS, AVR, Tower, USB, TEL/DSL/Coax Protection, 8 Outlets
- Supports a basic desktop PC up to 60 min. during power outage
- Features 8 protected outlets—4 battery-protected, 4 surge-only
- Offers automatic voltage regulation (AVR)
- LCD screen reports real-time UPS and power status
- Compliant with Federal TAA for GSA Schedule purchases
- 3-year limited warranty
- $250,000 Ultimate Lifetime Insurance
SMART1000LCDTAA
Have a Question?
Overview
While all eight NEMA 5-15R outlets protect against surges, four outlets also provide up to 3 hours of UPS battery support for a DVR component, 60 minutes of support for a basic desktop PC and LCD monitor, and 10 minutes of support at half load (250W).
Automatic voltage regulation (AVR) corrects undervoltages as low as 89V without using any battery power. EMI/RFI noise filtering improves your equipment's performance and prevents damage. A 1038-joule surge suppression rating protects your equipment from harmful power surges.
Space-saving NEMA 5-15P plug with 6-ft. (1.83 m) cord connects to any NEMA 5-15R socket and allows furniture to be placed flush against the wall. Large rotatable LCD screen with dimmer shows real-time statuses at a glance. With Tripp Lite's free PowerAlert software (available via free web download), the SMART1000LCDTAA enables safe unattended system shutdown and file saves in case of a prolonged power failure.
Features
- Provides 1000VA/500W high-performance power protection for desktop computers, audio/video components, media centers and other electronics
- Supports basic desktop computer and LCD monitor up to 60 minutes or single DVR components up to 3 hours during power outage
- Supports 50% load (250W) up to 10 minutes and full load (500W) up to 3 minutes
- 97% full-load efficiency rating saves money in energy costs
- Audible alarm indicates loss of utility power or low battery
Optimized Outlets
- 4 NEMA 5-15R outlets deliver battery backup for devices that require constant power
- All 8 outlets protect against surges or spikes that can harm equipment or data
- Space-saving NEMA 5-15P right-angle plug with 6-ft. (1.83 m) cord connects to any NEMA 5-15R socket
Automatic Voltage Regulation (AVR)
- Corrects undervoltages as low as 89V with a 14% boost without drawing battery backup power
Rotatable LCD Status Screen
- Large LCD screen shows real-time input voltage, overload, AVR and battery statuses
- Rotates for easy viewing in both horizontal and vertical installations
- Dimmer switch controls brightness level
AC Line, Coaxial and Tel/DSL Surge Suppression
- Surge suppression rating of 1038 joules protects connected equipment and data from harmful power surges
- Tel/DSL RJ11 jacks protect standard dialup/DSL phone connection
- 2.2 Hz coaxial jacks protect CATV, broadband cable internet, satellite or broadcast antenna connections
EMI/RFI Line Noise Filtering
- Removes electromagnetic and radio frequency interference that can disrupt or damage your equipment's performance
USB Communication Port and Free PowerAlert Software
- HID-compliant USB port integrates with built-in power management and auto-shutdown of Windows and Mac OS X
- Works with Tripp Lite PowerAlert software, available as free web download from www.tripplite.com/poweralert, to enable safe, unattended system shutdown and file saves during prolonged power failure
TAA-Compliant for GSA Schedule Purchases
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332152770 |
UPS Type | Line-Interactive |
INPUT
Rated input current (Maximum Load) | 12A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P; Right-Angled |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
Input Phase | Single-Phase |
OUTPUT
Output Volt Amp Capacity (VA) | 1000 |
Output kVA Capacity (kVA) | 1 |
Output Watt Capacity (Watts) | 500 |
Nominal Voltage Details | 115v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Battery Mode) | +/- 5% |
UPS Output Receptacles (Surge Suppression Only) | 4 UPS outlets, 4 surge-only outlets |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (8) 5-15R |
Individually Controllable Load Banks | No |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Full Load Runtime (min.) | 3 min. (500w) |
Half Load Runtime (min.) | 10 min. (250w) |
Expandable Runtime | No |
DC System Voltage (VDC) | 12 |
Battery Recharge Rate (Included Batteries) | Less than 16 hours from 10% to 90% |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 89 |
Undervoltage Correction | Input voltages between 89 and 104 are boosted by 14% |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Backlighted LCD screen indicates input voltage, 5-bar battery charge level, overload, AVR, on battery and replace battery status; LCD screen rotates for rack/tower viewing |
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation; dimmer switch controls LCD brightness |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure and low-battery status; alarm can be disabled using PowerAlert software |
LED Indicators | Front panel LCD display |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 480 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out); Coax jacks (1 set) |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Installation Form Factors Supported with Included Accessories | Tower; Ultra-compact desktop |
Primary Form Factor | Tower |
Primary UPS Depth (mm) | 183 |
Primary UPS Height (mm) | 300 |
Primary UPS Width (mm) | 94 |
Shipping Dimensions (hwd / in.) | 15.50 x 4.80 x 10.50 |
Shipping Weight (lbs.) | 16.30 |
UPS Power Module Dimensions (hwd, in.) | 11.8 x 3.7 x 7.2 |
UPS Power Module Weight (kg) | 6.76 |
UPS Power Module Weight (lbs.) | 14.9 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 61 |
Battery Mode BTU / Hr. (Full Load) | 510 |
AC Mode Efficiency Rating (100% Load) | 97% |
COMMUNICATIONS
PowerAlert Software | For local monitoring via the UPS’s built-in USB port, download PowerAlert Local software at https://www.tripplite.com/poweralert |
Communications Cable | USB cable included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network UPS Tools Compatibility | NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite |
Communications Interface | USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 4 milliseconds (AC to battery) / 3 milliseconds (Battery to AC) |
Low Voltage Transfer to Battery Power (Setpoint) | 89 |
High Voltage Transfer to Battery Power (Setpoint) | 139 |
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
STANDARDS & COMPLIANCE
UPS Certifications | Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI); TAA Compliant |
WARRANTY
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Related Products
Management Hardware
Model Number | Description | |
---|---|---|
![]() |
WATCHDOGSW | WatchDog Service Monitoring / Reboot Software |
Rack Accessories
Model Number | Description | |
---|---|---|
![]() |
SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm depth.) |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1D | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2D | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.