Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

USB 3.0 SuperSpeed to Gigabit Ethernet NIC Network Adapter with 3 Port USB 3.0 Hub


Add a Gigabit Ethernet port and 3-port USB 3.0 hub to your computer through one USB 3.0 SuperSpeed port.
  • Combines a USB 3.0 SuperSpeed 3-Port hub with a Gigabit Ethernet adapter
  • Backward compatible with USB 2.0 and 1.1 devices (at USB 2.0 and 1.1 speeds)
  • Gigabit Ethernet port supports true 10/100/1000 Mbps network speeds
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U336-U03-GB

Have a Question?
Contact Us

Overview

The U336-U03-GB USB 3.0 SuperSpeed to Gigabit Ethernet NIC Network Adapter allows you to turn a single SuperSpeed USB 3.0 computer port into an RJ45 Gigabit network port. It also creates three new additional USB 3.0 hub ports with each port supporting data transfer speeds up to 5 Gbps.

This USB 3.0-based NIC lets you connect to your home or office network at full Gigabit speeds with support for 10/100/1000 Mbps. It supports features such as Wake-on-LAN (WoL), VLAN tagging and Jumbo Frames.

The U336-U03-GB is backward compatible with USB 2.0 and USB 1.x standards and will support older USB devices. It can also be used with older systems that do not have USB 3.0 ports (network speed limited by USB 1.x/2.0 bus), allowing you to utilize USB 3.0/2.0/1.x devices.

Features

  • Combines a USB 3.0 SuperSpeed 3-Port hub with a Gigabit Ethernet adapter
  • Supports data transfer rates up to 5 Gbps
  • Backward compatible with USB 2.0 and 1.1 devices (at USB 2.0 and 1.1 speeds)
  • Gigabit Ethernet port supports true 10/100/1000 Mbps network speeds
  • IEEE 802.3az (Energy Efficient Ethernet) compliant
  • Supports IPv4 and IPv6 pack Checksum Offload Engine (COE) to reduce CPU loading
  • Both full-duplex and half-duplex operations are supported
  • Supports Wake-on-LAN, Jumbo Frames and VLAN tagging
  • RealTek RTL8153 chipset


System Requirements

  • Available USB port
  • Windows® XP, Vista®, 7, 8 , 8.1 and 10
  • Mac® OS X 10.6 through 10.12
  • Linux® Kernel 2.6.14 and later

Package Includes

  • U336-U03-GB
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332182579
PHYSICAL
ColorSilver
Shipping Dimensions (hwd / in.)1.12 x 2.90 x 5.70
Shipping Weight (lbs.)0.22
Unit Dimensions (hwd / in.)0.84 x 1.2 x 3.8
Unit Weight (lbs.)0.15
COMMUNICATIONS
Network Speed1Gbps
CONNECTIONS
Ports3
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; Cat6; USB 3.0 (SuperSpeed); USB
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

Provided that the USB device limit per host controller is not exceeded, off-the-shelf USB hubs will allow synchronization from a single host computer.

Additional FAQs may be available on the U336U03GB model support page.

Accessories

Copper Network Cables

  Model Number Description
N001-005-GY | Copper Network Cables N001-005-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 5 ft.
N001-010-GY | Copper Network Cables N001-010-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 10 ft.
N001-015-GY | Copper Network Cables N001-015-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 15 ft.
N001-025-GY | Copper Network Cables N001-025-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 25 ft.

Network Cables & Adapters

  Model Number Description
N001-005-GY | Network Cables & Adapters N001-005-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 5 ft.
N001-010-GY | Network Cables & Adapters N001-010-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 10 ft.
N001-015-GY | Network Cables & Adapters N001-015-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 15 ft.
N001-025-GY | Network Cables & Adapters N001-025-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 25 ft.

USB, Lightning & FireWire

  Model Number Description
U322-003 | USB, Lightning & FireWire U322-003 USB 3.0 SuperSpeed Device Cable (AB M/M), 3 ft.
U322-006 | USB, Lightning & FireWire U322-006 USB 3.0 SuperSpeed Device Cable (AB M/M), 6-ft
U322-010 | USB, Lightning & FireWire U322-010 USB 3.0 SuperSpeed Device Cable (AB M/M), 10 ft.
U324-006 | USB, Lightning & FireWire U324-006 USB 3.0 SuperSpeed Extension Cable (AA M/F), 6-ft
U324-010 | USB, Lightning & FireWire U324-010 USB 3.0 SuperSpeed Extension Cable (AA M/F), 10 ft.
U360-004-R | USB, Lightning & FireWire U360-004-R 4-Port USB 3.0 SuperSpeed Hub

USB Cables

  Model Number Description
U322-003 | USB Cables U322-003 USB 3.0 SuperSpeed Device Cable (AB M/M), 3 ft.
U322-006 | USB Cables U322-006 USB 3.0 SuperSpeed Device Cable (AB M/M), 6-ft
U322-010 | USB Cables U322-010 USB 3.0 SuperSpeed Device Cable (AB M/M), 10 ft.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.