Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
European Computer Power Cord, C7 to Schuko, 2.5A, 250V, 18 AWG, 6 ft. (1.83 m), Black
- EU power cable recommended for powering notebooks and laptops with C8 inlets
- 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
- Ideal replacement for a worn-out or missing laptop adapter power cable
- This product is covered by a Lifetime Limited Warranty (coverage details)
P059-006
Have a Question?
Features
Typical Applications
- Connect a laptop or notebook computer to a PDU up to 6 ft. (1.8 m) away in your workstation
- Extend an existing power connection up to 6 ft. (1.8 m) to more easily place a device or reach a power source
- Provide a high-quality replacement for a worn-out or missing laptop power cord
Package Includes
- P059-006 C7 to Schuko, European Computer Power Cord, 6 ft. (1.8 m), Black
Specifications
OVERVIEW
UPC Code | 037332205421 |
Device Compatibility | Laptop; Computer; UPS; PDU |
Country/Region | Europe |
INPUT
Maximum Input Amps | 2.5 |
Voltage Compatibility (VAC) | 250 |
PHYSICAL
Color | Black |
Number of Conductors | 2 |
Wire Gauge (AWG) | 18 |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 12.80 x 8.86 x 0.50 |
Shipping Weight (lbs.) | 0.22 |
ENVIRONMENTAL
Operating Temperature Range | 41 to 95 F (5 to 35 C) |
Storage Temperature Range | 41 to 95 F (5 to 35 C) |
Relative Humidity | 0% to 65% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | CEE 7/16 SCHUKO PLUG |
Side B - Connector 1 | IEC-320-C7 (NON-POLARIZED) |
SPECIAL FEATURES
High Voltage | Yes |
Locking Plug | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
USB Chargers
Model Number | Description | |
---|---|---|
![]() |
U280-004 | 4-Port USB Charging Station, 5V 6A/30W USB Charger Output |
![]() |
U280-004-OTG | 4-Port USB Charging Station with OTG Hub - 5V 6A / 30W USB Charger Output |
![]() |
U280-004-WS3C1 | 4-Port USB-C Charger, 72W, 1x USB-C PD Port (60W) and 3x USB-A Auto-sensing ports |
![]() |
U280-005-ST | 5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output |
![]() |
U280-007-CQC-ST | 7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.