Protect It! 3-Outlet Surge Protector, Direct Plug-In, 540 Joules, 2.1A USB Charger
- 3 outlets/direct plug-in
- 540 joule rating
- 2.1 amp USB charging
- Fold down plug
- Carrying pouch
- Diagnostic LED
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $5,000 Ultimate Lifetime Insurance
SK120USB
Have a Question?
Overview
Features
- 3 outlets / direct plug-in - 1 on face of product and 1 on each side
- Surge suppression rating: 540 joules
- 2.1 amp USB Charger
- Fold down plug
- Carrying pouch
- EMI/RFI noise filtering
- Diagnostic LED indicates Protected (green)
- $5,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332180360 |
Product Type | Surge Protector |
Charging Form Factor | Strip |
Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V |
Input Cord Length Details | Direct Plug-In |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (3) 5-15R |
Circuit Breaker (amps) | 15 |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
CHARGING
Number of Charging Ports | 2 |
Charging Ports / Amps | (2) 2.1A |
Charging Method | USB |
Charging Port Type | USB A (FEMALE) |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 540 |
AC Suppression Response Time | < 1ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
Clamping Voltage (RMS) | 500 |
AC Suppression Surge Current Rating | 27,000 |
UL1449 Let Through Rating | 500, 400, 500 |
EMI / RFI Filtering | Yes |
Immunity | Conforms to IEE 587/ANSI C62.41 |
Automatic Shut-Off | No |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | No |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | No |
PHYSICAL
Color | Black |
Antimicrobial Coating | No |
Housing Color | Black |
Integrated Keyhole Mounting Slots | No |
Material of Construction | Plastic |
Receptacle Color | Gray |
Shipping Dimensions (hwd / in.) | 4.60 x 2.80 x 2.40 |
Shipping Weight (lbs.) | 0.44 |
Unit Dimensions (hwd / in.) | 4.29 x 2.24 x 1.38 |
Unit Weight (lbs.) | .31 |
SPECIAL FEATURES
Rotatable Outlets | No |
STANDARDS & COMPLIANCE
Approvals | RoHS |
UL1449 3rd Edition (AC Suppression) | UL1449 3rd Edition |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $5,000 Ultimate Lifetime Insurance |
Frequently Asked Questions
Additional FAQs may be available on the SK120USB model support page.
Related Products
USB Cables
Model Number | Description | |
---|---|---|
![]() |
M100-003-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.91 m) |
![]() |
M100-003-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) |
![]() |
M100-006-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 6 ft. (1.83 m) |
![]() |
M100-006-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.83 m) |
![]() |
M100-010-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 ft. (3.05 m) |
![]() |
U038-006 | USB-A to USB-C Cable, USB 2.0, (M/M), 6 ft. (1.83 m) |
![]() |
UR050-006-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) |
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.