Wireless Car Charger - 15W Fast Charging, USB-C, Apple and Samsung Compatible, Windshield/Dash/Vent Phone Holder
Part Number: U280-CQ01
- Charges your Apple, Samsung, Sony, LG or Nokia smartphone wirelessly without a cable
- Universally compatible with all Qi-compatible smartphones and other devices
- Prevents overheating and overcharging to shield your essential device from damage
- Charges your smartphone through its protective case to avoid the hassle of removing it
- Comes with mounting stand and clip for installation on windshield, dashboard or vents
- 2-year limited warranty
Features
System Requirements
- Compatible with all Qi-compliant smartphones, including Apple iPhone 11/11 Pro/11 Pro Max/XS Max/XR/XS/X/8/8 Plus and Samsung Galaxy S10/S10 Plus/S10E/S9/S9 Plus/S8/S8 Plus/Note 9/Note 8/S7/S7 Edge/S6 Edge Plus/Note 5
Package Includes
- Wireless car charger
- Windshield/dashboard mounting stand
- Vent-mounting clip
- USB-A to USB-C cable, 3.3 ft.
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332250582 |
Product Type | Wireless Charger |
Charging Form Factor | Pad/Stand |
Device Compatibility | Phone |
Technology | Wireless |
INPUT
Nominal Input Voltage(s) Supported | 12V DC |
Input Connection Type | USB Type-C |
Voltage Compatibility (VDC) | 5-12V |
Input Plug Type | USB-C (FEMALE) |
Input Current | 1.5-2A |
Product Length (in.) | 4.764 |
Product Length (cm.) | 12.1 |
Product Length (ft.) | 0.397 |
Product Length (m.) | 0.121 |
Input Plug Type Details | USB-A to USB-C cable provided |
OUTPUT
Output Capacity | 5W/7.5W/10W/15W |
Overload Protection | Yes |
POWER
Power Consumption (Watts) | 15 |
Power Consumption Detail | 15W, 10W, 7.5W, 5W |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Power Connection (Blue) |
CHARGING
Number of Charging Ports | 1 |
Total Charging Amps | 2A |
Total Charging Watts | 15 |
Charging Method | Wireless |
Charging Port Type | WIRELESS CHARGING COIL |
Charging Ports Details | 5W/7.5W/10W/15W |
Charging Ports / Amps | 2A |
Charging Method Detail | Qi Compatible |
PHYSICAL
Color | Black |
Material of Construction | ABS, PVC |
Unit Dimensions (hwd / in.) | 2.894 x 4.764 x 2.047 |
Unit Packaging Type | Box |
ENVIRONMENTAL
Operating Temperature Range | 0 - 40 °C (32 - 104 °F) |
Storage Temperature Range | -10 - 50 °C (14 - 122 °F) |
Relative Humidity | 10% - 80%, NON-CONDENSING |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | USB C (FEMALE) |
Side B - Connector 1 | WIRELESS CHARGING COIL |
FEATURES & SPECIFICATIONS
Over Current Protection | Y |
Driver Required | No |
Quick Charge Compliant | No |
Overcurrent Protection | Yes |
Overvoltage Protection | Yes |
GaN Technology | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Related Products
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
![]() |
U280-C02-24W-1B | Dual-Port USB Car Charger with 24W Charging - USB-C (24W) PD 3.0, USB-A (24W) QC 3.0, Black |
![]() |
U280-C02-45W-1B | Dual-Port USB Car Charger with 45W Charging - USB-C (27W) QC4+, USB-A (18W) QC 3.0, Black |
![]() |
U280-C02-63W-1B | Dual-Port USB Car Charger, 63W Max - USB-C PD 3.0 Up to 60W, USB-A QC 3.0 Up to 18W |
![]() |
U280-C03-36W-1B | 3-Port USB Car Charger, 36W Max - USB-C PD 3.0 Up to 18W, 2 USB-A QC 3.0 Up to 36W |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images