Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack 18U Mid-Depth Rack Enclosure Cabinet

Model Number: SR18UB


  • 18U with adjustable front and rear vertical rackmount rails
  • Depth of 33" allow for standard server installation
  • Locking, reversible front/rear doors and locking, removable side panels
  • Fully assembled for quick installation
  • Casters and leveling feet
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) compliance
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite’s SmartRack 18U Mid-Depth Rack Enclosure Cabinet is packed with features designed to simplify rack equipment installations and rack equipment maintenance: top and bottom cable routing ports, perforated door and side panels to promote efficient airflow, adjustable vertical mounting rails and more. And as part of the SmartRack family, the SR18UB is compatible with Tripp Lite’s extensive range of rackmount accessories, enabling you to customize your solution to meet any requirement. The SR18UB ships fully assembled for quick installation and comes with a 5-year warranty.

The SR18UB is compatible with all standard 19-inch rack equipment and features front and rear pairs of vertical rails with square mounting holes. The rails are adjustable in quarter-inch increments to accommodate equipment depths from 3 to 32.5 inches, ideal for standard server installation. The rails feature square mounting holes and are capable of supporting up to 1,000 lbs of equipment with included installation hardware. Each rack space within the enclosure is numbered for easy reference.

With a locking, reversible front/rear doors and locking, removable side panels, the SR18UB provides safe, secure installation for all equipment. This prevents unauthorized access to installed equipment while making it easy for authorized personnel to perform inspections, maintenance and equipment replacement. The enclosure meets all requirements toward PCI DSS compliance.

The top and bottom panels of the SR18UB are furnished with vents designed to help remove warm air from the enclosure and draw in cool air by convection. They also support installation of standard user-supplied case fans (Tripp Lite SRFANWM). The top and bottom panels are also provided with ports for cable routing.

To simplify deployment, the SR18UB comes with an accessory caster kit consisting of 4 casters and all required installation hardware. With casters installed, the SR18UB can easily be maneuvered into to desired location, and then secured in place by adjusting the unit’s levelers. Note: the casters are intended for minor position adjustments within the final installation area only and are not designed for moving the enclosure over long distances.

Features

  • 18U mid-depth enclosure
  • Adjustable mounting depths from 3" to 32.5" inches
  • Locking, reversible front and rear doors
  • Locking, removable side panels
  • Top and bottom panel cable access openings
  • Fully assembled for quick installation
  • Casters and leveling feet
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) compliance

Package Includes

  • SmartRack 18U Mid-Depth Rack Enclosure Cabinet
  • (42) M6 screws
  • (42) M6 cage nuts
  • (42) M6 washers
  • (4) Casters
  • (4) Levelers
  • (2) keys
  • Owner's Manual
PCI compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332178039
Rack TypeEnclosure
PHYSICAL
Cable Access Hole Measurement (inches)9.812 x 2.35 (l x w)
ColorBlack
Factory Preset Rack Depth (in.)28.31
Maximum Device Depth (in.)32.5
Minimum Device Depth (in.)3
Rack Height18U
Shipping Dimensions (hwd / in.)41.00 x 24.00 x 34.00
Shipping Weight (lbs.)125.00
Unit Dimensions (hwd / in.)35.6 x 23.63 x 33.5
Unit Weight (lbs.)105
Weight Capacity - Rolling (lbs.)1000
Weight Capacity - Stationary (lbs.)1000
Rack DepthMid
SPECIAL FEATURES
Grounding LugFront and Back door frames
Built-in Cable ManagementYes
CERTIFICATIONS
CertificationsRoHS; UL/CSA 60950-1; IP20 Protection Rating
ApprovalsEIA/ECA-310-E
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Frequently Asked Questions

A rack unit (commonly referred to as a "U") is a standard measure of the height of a device in a server rack. One rack unit is 44.45 mm (1.75 in) high. The height of a one rack unit device is described as 1U, a two rack unit device as 2U and so on.
Yes. All of Tripp Lite's Cabinets are PCI-Compliant. Sturdy steel panels surround all sides of equipment, preventing unauthorized access to networking devices and ensuring the physical security of equipment that processes, stores and transmits credit card data.
The IEC (International Electrotechnical Commission) uses a two digit code to define specific protection capabilities. For a full explanation of IEC rack enclosure ratings, click here

Additional FAQs may be available on the SR18UB model support page.

Accessories

UPS Accessories
  Model Number Description
UPSHDEARKIT | UPS Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
Management Hardware
  Model Number Description
SRSWITCH | Management Hardware SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI
Cable Management
  Model Number Description
SRCABLEDUCT1U | Cable Management SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SRCABLEDUCT1UHD | Cable Management SRCABLEDUCT1UHD SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover
SRCABLEDUCT2UHD | Cable Management SRCABLEDUCT2UHD SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover
SRCABLERING1U | Cable Management SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SRCABLERING2U | Cable Management SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type
Rack Cooling Equipment
  Model Number Description
SRFAN3U | Rack Cooling Equipment SRFAN3U SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug
SRFANWM | Rack Cooling Equipment SRFANWM SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug
SRXFAN3U | Rack Cooling Equipment SRXFAN3U SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet
Rack Cooling Accessories
  Model Number Description
SR1UBRUSH | Rack Cooling Accessories SR1UBRUSH 1U Cable Pass-Through Panel with Brush Strip
SR1UPANEL10 | Rack Cooling Accessories SR1UPANEL10 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
Rack Accessories
  Model Number Description
SR1UBRUSH | Rack Accessories SR1UBRUSH 1U Cable Pass-Through Panel with Brush Strip
SR1UPANEL10 | Rack Accessories SR1UPANEL10 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
UPSHDEARKIT | Rack Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
SRSHELF2P | Rack Accessories SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 18-in. / 457 mm depth.)
SRSHELF2P1U | Rack Accessories SRSHELF2P1U SmartRack 1U Cantilever Fixed Shelf (40 lb / 18 kg capacity; 12-in. / 305 mm depth.)
SRSHELF2P1UTM | Rack Accessories SRSHELF2P1UTM SmartRack 1U Cantilever Toolless Mount Fixed Shelf (30 lb/13.6 kg capacity; 12 in./305 mm depth)
SRSHELF2PDP | Rack Accessories SRSHELF2PDP 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 21 in. / 533.4 mm depth.)
SRSHELF2PTM | Rack Accessories SRSHELF2PTM SmartRack 2U Cantilever Toolless Mount Fixed Shelf (50 lb/22.7 kg capacity; 18 in./457 mm depth)
SRSHELF4PHD | Rack Accessories SRSHELF4PHD SmartRack Heavy-Duty Fixed Shelf (250 lb/113 kg capacity; 26 in/660 mm depth)
SRSHELF4PHDTM | Rack Accessories SRSHELF4PHDTM SmartRack Fixed Heavy-Duty Toolless Mount Shelf (250 lb/113 kg capacity; 26 in./660 mm depth)
SRSHELF4PKYBD | Rack Accessories SRSHELF4PKYBD SmartRack Keyboard Shelf (25 lb/11 kg capacity; 16 in / 406 mm depth)
SRSHELF4PSL | Rack Accessories SRSHELF4PSL SmartRack Standard Sliding Shelf (50 lb/23 kg capacity; 28.3 in/719 mm depth)
SRSHELF4PSLHD | Rack Accessories SRSHELF4PSLHD SmartRack Heavy-Duty Sliding Shelf (200 lb/91 kg capacity; 28.3 in/719 mm depth.)
SRCAGENUT5MM | Rack Accessories SRCAGENUT5MM SmartRack Square Hole Hardware Kit with 50 M5 screws and washers
SRCAGENUTS | Rack Accessories SRCAGENUTS SmartRack Square Hole Hardware Kit with 50 M6 screws and washers
SRCAGENUTS1224 | Rack Accessories SRCAGENUTS1224 SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.