Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

7-Port USB 3.0 SuperSpeed Hub with BC 1.2 Charging, USB-A

Model Number: U360-007


Adds 7 external USB 3.0 ports to your computer, MacBook or Chromebook for connecting hard drives, webcams and other USB devices.
  • Adds webcam, flash drive, scanner—up to 7 devices—to your host computer
  • USB 3.0 ports support SuperSpeed rates up to 5 Gbps to ensure fast data transfers
  • 7 USB-A ports support BC 1.2 specifications for charging mobile devices at 5V 2.4A
  • Compact unit works with USB-enabled operating systems, including Windows and Mac
  • Plug-and-play operation with no software required for easy, immediate installation

  • 3-year limited warranty

Features

USB 3.0 Hub Adds up to 7 USB Devices to Your Computer, MacBook or Chromebook
This 7-port USB 3.0 hub connects directly to the USB-A port on your computer, laptop, MacBook, Surface or Chromebook. It allows you to use as many as seven USB devices, such as flash drives, external hard drives, printers, barcode scanners, webcams, keyboards/mice and power meters, all at the same time. The hub is backward compatible with previous USB standards, so you can also continue using older peripherals while getting maximum performance from current devices.

Supports SuperSpeed USB 3.0 to Ensure Fast Data Transfers and Device Charging
The hub supports USB 3.0 SuperSpeed data transfer rates up to 5 Gbps, which is 10 times faster than USB 2.0. It is especially recommended for high-bandwidth USB 3.0 devices, such as security cameras and high-resolution webcams. All seven USB-A ports support USB BC (Battery Charging) 1.2 specifications for fast-charging compatible devices at 5V 2.4A.

Plug-and-Play Hub Comes Ready to Connect Right Away
The plug-and-play U360-007 works with Windows and Mac computers and requires no software or drivers to download and install. An external power supply with five-foot cord and NEMA 1-15P plug is included. The hub protects connected devices against overcurrent. An easy-to-see blue LED indicates the unit is providing power.

Sleek and Slim Housing Designed for Everyday Workspace Use or Connecting on the Go
The compact unit is designed for convenient positioning within your reach, making USB ports accessible while not taking up much workspace. It is slim enough to pack in your pocket, purse or laptop bag for use in a hotel, conference room or airport.

Typical Applications

  • Connect up to 7 USB peripherals, such as an external hard drive, MP3 player, power meter and printer, to your MacBook, Chromebook or Surface
  • Add easy-to-access USB ports to computers stored in a cabinet, behind furniture or other hard-to-reach location

Package Includes

  • U360-007 7-Port USB 3.0 SuperSpeed Hub
  • USB 3.0 cable, 3 ft.
  • External power supply with 5 ft. cord and NEMA 1-15P plug (Input: 100–240V, 50/60 Hz, 1.5A Max; Output: 12V 3A)

System Requirements

  • Compatible with all USB-enabled operating systems (USB 3.0 port needed to achieve USB 3.0 speeds)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332178480
AC AdapterInput: 100-240V, 50/60Hz, 0.8A Max / Output: 12V, 2A
Over Current Protection  2.93A
OUTPUT
Charging Ports / Amps(1) 2A
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 1.5A
External Power Supply Output Specs (V / A)12V / 3A
External Power Supply Cord Length (ft.)5
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)NEMA 1-15P North America
External Power Supply CertificationscUL; RoHS
Bus Powered  No
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Power)
PHYSICAL
ColorBlack
Material of ConstructionABS
Shipping Dimensions (hwd / in.)5.51 x 5.91 x 3.54
Shipping Weight (lbs.)0.79
Unit Dimensions (hwd / in.)0.87 x 6.1 x 2
Unit Packaging TypeBox
Unit Weight (lbs.)0.00
ENVIRONMENTAL
Operating Temperature Range-4 to 158 F (-20 to 70 C)
Storage Temperature Range-4 to 185 F (-20 to 85 C)
Relative Humidity20% to 80% RH, Non-Condensing
BTUs  4.8 BTU/Hr
Power Consumption (Watts)1.4
Power Provided to Connected Device(s)5V 0.9A (4.5W) Output (USB-A 3.0), 5V 2A (10W) Output (USB 2A Charger)
CONNECTIONS
Ports7
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1(7) USB 3.0 A (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
TechnologyUSB; USB 3.0 (SuperSpeed)
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

Provided that the USB device limit per host controller is not exceeded, off-the-shelf USB hubs will allow synchronization from a single host computer.

Additional FAQs may be available on the U360007 model support page.

Resources & Downloads

support icon

Do you own a
U360-007

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.