Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Industrial 4-Port USB-C Hub, USB-C Gen2 (10Gbps, 2x USB-A, 2x USB-C with 15Kv ESD Immunity, 2Kv Surge

Model Number: U460-2A2C-IND New


Rugged industrial hub adds 2 USB-C and 2 USB-A ports to your computer for connecting industrial printers, sensors and other USB devices.
  • Adds barcode scanner, serial device, sensor—up to 4 devices—to your host computer
  • Supports USB 3.1 Gen 2 rates up to 10 Gbps to ensure lightning-fast data transfers
  • Rugged metal housing designed to withstand harsh warehouse and factory environments
  • ESD protection to ±15 kV cuts potential static damage to your connected peripherals
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Features

Industrial-Grade USB 3.1 Gen 2 Hub Adds up to 4 USB Devices to Your Computer
This USB 3.1 Gen 2 hub with a heavy-duty all-metal housing connects as many as four USB devices, such as external hard drives, industrial printers, barcode scanners, serial devices and sensors, to your host computer. The durable metal housing withstands harsh physical conditions in industrial and commercial applications, such as factories, construction sites, supply rooms and warehouses.

Transfers Data at Lightning-Fast USB 3.1 Gen 2 Speeds and Charges Mobile Devices
All four downstream USB ports transfer data at speeds up to 10 Gbps, which is twice as fast as USB 3.1 Gen 1. In addition to accepting USB peripherals, the two USB-C and two USB-A ports provide up to 0.9 amps each for charging and powering mobile devices simultaneously. Because the ports are BC 1.2-compliant, they can deliver up to 2 amps of fast-charging power to mobile devices (when connected to power). 

USB-C Ports Help Prevent Your Devices from Becoming Disconnected
Equipment vibrations in industrial environments can loosen cable connections over time. This hub’s USB-C ports, including the host port, support USB cables with locking connectors that can prevent devices and peripherals from accidentally coming loose. All USB-C and USB-A ports are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.

Protects Your Devices against Electrostatic Discharge (ESD) and Overcurrent
Machines on the shop floor can generate electrostatic discharges, wiping out data and damaging sensitive electronics. This four-port hub includes ESD protection to ±15 kV, reducing potential static damage to your connected peripherals. This feature works in tandem with ±2.5kV-per-port overcurrent protection to safeguard your connected devices against damage and data loss from power surges.

Reversible USB-C Cable Connects in Either Direction
Connect the included two-foot USB-C cable between your source device’s USB-C or Thunderbolt 3 port and the hub’s host port. The fumble-free USB-C plugs connect in either direction to ensure fast, easy connection every time.

Plug-and-Play Hub Offers Flexible Power and Mounting Options
The U460-2A2C-IND requires no software or drivers to download and install. You can power the unit by connecting the included power adapter to a standard AC outlet, or you can use the included 2-wire terminal block to draw power from a power terminal. The hub mounts easily to a wall or other flat surface using the built-in brackets and user-supplied hardware.

TAA-Compliant for GSA Schedule Purchases
The U460-2A2C-IND is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Typical Applications

  • Connect up to 4 USB devices and peripherals to your computer or laptop
  • Add easy-to-access USB ports to computers stored in a cabinet, behind furniture or other hard-to-reach location
  • Mount to a wall or DIN rail in a harsh environment, such as a factory, construction site, supply room or warehouse

Package Includes

  • U460-2A2C-IND 4-Port Industrial-Grade USB 3.1 Gen 2 Hub
  • USB 3.1 Gen 2 Type-C cable, 2 ft.
  • 2-wire terminal block
  • External power supply (Input: 100–240V, 50/60 Hz, 0.6A; Output: 5V 4A)
  • (4) International plug adapters (North America, Europe, U.K., Australia)
  • Owner’s manual

System Requirements

  • Compatible with all USB-enabled operating systems (USB 3.1 Gen 2 port needed to achieve USB 3.1 Gen 2 speeds)
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332236319
Over Current Protection  Yes
OUTPUT
Charging Ports / Amps2A
INPUT
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240V/ 50/60HZ / 0.6A
External Power Supply Output Specs (V / A)5V 4A
External Power Supply Cord Length (ft.)3
External Power Supply Cord Length (m.)0.08
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.1 x 11mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
External Power Supply CertificationsCB; FCC; GS; PSE; TUV; UL; cUL
Bus Powered  No
Product Length (in.)6
Product Length (cm.)15.24
Product Length (ft.)0.5
Product Length (m.)0.15
BATTERY
Battery Charging (1.2 Port)No
USER INTERFACE, ALERTS & CONTROLS
LED Indicatorsx1 Power (Blue) and x4 device activity (Green)
PHYSICAL
ColorBlack
Material of ConstructionMetal (SPECC)
Shipping Dimensions (hwd / in.)0.00 x 0.00 x 0.00
Shipping Weight (lbs.)0.00
Unit Dimensions (hwd / in.)1 x 4.2 x 2.5
Unit Packaging TypeBox
Unit Weight (lbs.)0.50
ENVIRONMENTAL
Operating Temperature Range32 to 122 F (0 to 50 C)
Storage Temperature Range14 to 176 F (-10 to 80 C)
Relative Humidity0% to 90% RH, Non-Condensing
BTUs  5.9675
Power Consumption (Watts)1.75
Power Provided to Connected Device(s)900mA
CONNECTIONS
Ports4
Side A - Connector 1USB C (FEMALE)
Side B - Connector 1(2) USB 3.0 A (FEMALE)
Side B - Connector 2(2) USB C (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.1 Gen 2 (up to 10 Gbps)
Driver RequiredNo
UASP Support  Yes
TechnologyUSB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB 3.1 (Gen 2)
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

USB, Lightning & FireWire
  Model Number Description
U322-006 | USB, Lightning & FireWire U322-006 USB 3.0 SuperSpeed Device Cable (AB M/M), 6-ft
U322-010 | USB, Lightning & FireWire U322-010 USB 3.0 SuperSpeed Device Cable (AB M/M), 10 ft.
U326-003 | USB, Lightning & FireWire U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft.
U326-010 | USB, Lightning & FireWire U326-010 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 10 ft.
U420-003-G2 | USB, Lightning & FireWire U420-003-G2 USB 3.1 Gen 2 (10 Gbps) Cable, USB-C (M/M), 3 ft.
U422-003-G2 | USB, Lightning & FireWire U422-003-G2 USB 3.1 Gen 2 (10 Gbps) Cable, USB-C to USB 3.0 Type-B (M/M), 3 ft.
U426-003-G2 | USB, Lightning & FireWire U426-003-G2 USB 3.1 Gen 2 (10 Gbps) Cable, USB-C to USB 3.0 Micro-B (M/M), 3 ft.
USB Cables
  Model Number Description
U422-003-G2 | USB Cables U422-003-G2 USB 3.1 Gen 2 (10 Gbps) Cable, USB-C to USB 3.0 Type-B (M/M), 3 ft.
U420-003-G2 | USB Cables U420-003-G2 USB 3.1 Gen 2 (10 Gbps) Cable, USB-C (M/M), 3 ft.
U426-003-G2 | USB Cables U426-003-G2 USB 3.1 Gen 2 (10 Gbps) Cable, USB-C to USB 3.0 Micro-B (M/M), 3 ft.

Resources & Downloads

support icon

Do you own a
U460-2A2C-IND

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.