Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

10-Port USB 2.0 Hub

Model Number: U223-010


  • Connects up to 10 USB 2.0 devices
  • Bus powered or optional AC adapter
  • Compatible with all major operating systems
  • 3-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's U223-010, 10-port USB 2.0 hub is the most versatile and powerful hub on the market. It allows you to connect up to ten USB devices to a single USB port on your computer. This unit meets or exceeds USB 2.0 Specifications for Hi-Speed data transmission rates up to 480Mbps. Perfect for both the desktop user. While the hub will function perfectly in virtually all cases without needing external power, a compact, multi-voltage AC adapter (100-240V ) has been provided for the rare circumstance when connecting a power hungry device. This USB 2.0 device is backwards compatible so that it will function with both USB 2.0 and USB 1.1 devices. Over-current protection safeguards connected equipment from over voltages.

Features

  • USB 2.0 10-Port Hub
  • Supports data transfer rates up to 480Mbps
  • Connect up to 10 USB devices to a single USB port on your computer
  • Compact design is ideal for use with a laptop/notebook computer
  • Does not require external power, software, or complicated set-up procedures
  • Plug-and-play/hot-swappable allows you to add or remove a device at any time
  • Per-port overcurrent protection
  • Bus-powered or self-powered
  • Supports USB 2.0 spec up to 500mA per port
  • On bus-power, 500mA from the USB 2.0 computer port is shared between the hub ports
  • The included external power supply provides 4A of power, to be shared between the hub ports (up to 500mA per port)
  • Compact, multi-voltage power supply (100-240V) provided
  • Compatible with all major operating systems

System Requirements

  • USB 2.0 Computer Port
  • USB Peripherals

Package Includes

  • U223-010 USB 2.0 Hub
  • User's Manual
  • USB 2.0 Mini B male to USB 2.0 A male cable
  • External Power Supply with NEMA 1-15P Plug (Input: AC100-240V, 50/60Hz, 1.5A; Output: 5V, 4A)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185396
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.9A
External Power Supply Output Specs (V / A)5V / 4A
External Power Supply Cord Length (ft.)4
External Power Supply DC Barrel Connector SpecsOD: 3.5 x 1.35 x 8mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)NEMA 1-15P North America
External Power Supply CertificationsDOE; FCC; UL
Bus Powered  No
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Power)
PHYSICAL
ColorBlack
Material of ConstructionABS
Shipping Dimensions (hwd / in.)2.20 x 3.20 x 9.10
Shipping Weight (lbs.)0.70
Unit Dimensions (hwd / in.)0.6 x 8.6 x 1.3
Unit Packaging TypeBox
Unit Weight (lbs.)0.2
ENVIRONMENTAL
Operating Temperature Range32 to 158 F (0 to 70 C)
Storage Temperature Range14 to 194 F (-10 to 90 C)
Relative Humidity10% to 90 % RH, Non-Condensing
BTUs  1.9 BTU/Hr
Power Consumption (Watts)0.55
Power Provided to Connected Device(s)5V 0.5A (2.5W) Output per USB port
CONNECTIONS
Ports10
Side A - Connector 1USB A (FEMALE)
Side B - Connector 1(10) USB A (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Driver RequiredNo
TechnologyUSB 2.0 (High Speed); USB
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

Provided that the USB device limit per host controller is not exceeded, off-the-shelf USB hubs will allow synchronization from a single host computer.

Additional FAQs may be available on the U223010 model support page.

Accessories

USB, Lightning & FireWire
  Model Number Description
UR022-003 | USB, Lightning & FireWire UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3-ft.
UR022-006 | USB, Lightning & FireWire UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6-ft.
UR024-003-WH | USB, Lightning & FireWire UR024-003-WH Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3-ft.
UR030-003 | USB, Lightning & FireWire UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
UR030-006 | USB, Lightning & FireWire UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft.
UR050-003-24G | USB, Lightning & FireWire UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3-ft.
UR050-006-24G | USB, Lightning & FireWire UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6-ft.
USB Cables
  Model Number Description
UR022-003 | USB Cables UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3-ft.
UR022-006 | USB Cables UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6-ft.
UR024-003-WH | USB Cables UR024-003-WH Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3-ft.
UR030-003 | USB Cables UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
UR030-006 | USB Cables UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft.
UR050-003-24G | USB Cables UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3-ft.
UR050-006-24G | USB Cables UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6-ft.

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
U223-010

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.