Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

42U SmartRack Deep and Wide Rack Enclosure Cabinet with doors & side panels


  • 45" (1143mm) depth for extra space need for mounting deep equipment
  • 30" (750mm) width for optimizing airflow through cabinet
  • Ships fully assembled
  • 3000 lb stationary / 2250 lb rolling load capacity
  • Locking, removable, reversible front and rear doors; Locking, removable side panels keyed alike with doors
  • Pre-installed casters and leveling feet; Rolls through standard 7 foot doorway
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SR42UBDPWD

Tripp Lite Product Advisor
Have a Question?
Contact Us

Overview

A DEEP and WIDE version of our standard 42U SmartRack. This enclosure is 1143mm deep (45") compared to the standard 1070mm deep (42"). This extra depth allows for high density equipment installations. It allows extra space for moving the cable management back as well as providing space for mounted equipment that has hot-swap, removable power supplies out the back of the enclosure. It is also 750mm wide (30") compared to the standard 600mm wide (24"). This extra width allows for high density equipment installations. It allows cable management and PDU mounting off to the sides of the rack in order to keep these items out of the airflow for proper cooling. All features from the standard SmartRacks carry over to these wide racks to allow cross usage of accessories.

Features

  • Ships fully assembled for rapid deployment and roll into place on heavy-duty pre-installed casters.
  • Front and rear sets of equipment mounting rails adjust in 1/4" increments. Adjustment is quick and convenient. The easy-view depth index ensures consistent rail placement without requiring time-consuming measurements.
  • Toolless accessory mounting rails (2 rails per enclosure) include slots for quick installation of compatible PDUs and vertical cable managers. Mounting slots are arranged in an industry-standard pattern compatible with a wide variety of accessories. Each rail can accommodate two vertical PDUs or cable managers side-by-side (four items per enclosure).
  • Enclosure includes mounting hardware of 50 pieces of M6 cage nuts and 50 pieces of M6 screws
  • Textured powder coat finish for tough resistance to environmental concerns such as deployment in warehouses.
  • Massive front to rear ventilation capacity. 65+% open space in door perforation pattern meets or exceeds server manufacturer requirements.
  • Maximum usable internal depth of 42 inches/1070mm (front to rear rail).
  • Weight ratings of 3000 lb stationary and 2250 lb rolling.
  • Front door is locking, reversible and removable.
  • Rear doors are locking and reversible. Split rear door design reduces clearance requirements for service entry allowing the enclosure to be placed closer to a wall.
  • Locking removable side panels are 'half size' to make them smaller and lighter improving ease of installation and servicing. Two side panels per side (4 panels total). Side panels are keyed alike to the front and rear doors.
  • Built in baying tabs allow enclosures to be combined securely in rows. Center-to-center width can be set at 750mm or 30".
  • Casters are pre-installed and support a rolling load capacity of 2250 lbs, allowing the enclosures to be pre-configured and rolled to the final installation location. Casters are removable.
  • Leveling feet extend to allow enclosure to be positioned on uneven floors. Levelers are removable.
  • Compact design allows the enclosure to roll through standard height commercial doorways.
  • Convenient grounding system. All components are grounded to the enclosure frame which includes multiple connections for facility ground. Front and rear doors include quick-release ground wires.
  • Open bottom for cable access.
  • Top panel has generous cable access holes. Panel can be removed toollessly in seconds without having to disconnect cables first.
  • Included stabilizing brackets are used for shipment and can be reattached at the bottom of the enclosure frame on the inside or outside of the rack.
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance
  • Compatibility with airflow optimization accessories as well as cable management accessories.

Package Includes

  • SR42UBDPWD Rack Enclosure
  • (4) Side panels
  • (4) Side panel locks
  • (2) Door & side panel keys
  • (50) M6 screws
  • (50) M6 cage nuts
  • (50) M6 washers
  • Owner's Manual
PCI compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332154484
Device CompatibilityPatch Panel; Network Switch; UPS; Server
Rack TypeEnclosure
PHYSICAL
ColorBlack
Factory Preset Rack Depth (in.)28.125
Maximum Device Depth (in.)42
Minimum Device Depth (in.)4
Rack Height42U
Shipping Dimensions (hwd / in.)85.00 x 33.25 x 49.75
Shipping Weight (lbs.)404.00
Unit Dimensions (hwd / in.)78.5 x 29.63 x 48.50
Unit Weight (lbs.)345
Weight Capacity - Rolling (lbs.)2250
Weight Capacity - Stationary (lbs.)3000
Rack DepthDeep
Number of Vertical Mounting Rails4
SPECIAL FEATURES
Grounding LugFront and Back door frames
Built-in Cable ManagementYes
Extra WideYes
STANDARDS & COMPLIANCE
CertificationsUL60950; RoHS, CE; IP20 Protection Rating
ApprovalsEIA/ECA-310-E
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Frequently Asked Questions

A rack unit (commonly referred to as a "U") is a standard measure of the height of a device in a server rack. One rack unit is 44.45 mm (1.75 in) high. The height of a one rack unit device is described as 1U, a two rack unit device as 2U and so on.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes. All of Tripp Lite's Cabinets are PCI-Compliant. Sturdy steel panels surround all sides of equipment, preventing unauthorized access to networking devices and ensuring the physical security of equipment that processes, stores and transmits credit card data.
Was this information helpful? Yes No
Need more help? Contact Technical Support
The IEC (International Electrotechnical Commission) uses a two digit code to define specific protection capabilities. For a full explanation of IEC rack enclosure ratings, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the SR42UBDPWD model support page.

Accessories

UPS Accessories

  Model Number Description
Heavy-Duty 2-post Front Mounting Ear Kit UPSHDEARKIT UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit

Rack Accessories

  Model Number Description
1U Cable Pass-Through Panel with Brush Strip SR1UBRUSH SR1UBRUSH 1U Cable Pass-Through Panel with Brush Strip
1U Blanking Panel Kit, Toolless-Mounting, 10 pieces SR1UPANEL10 SR1UPANEL10 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
1U Blanking Panel Kit, Toolless-Mounting, 50 pieces SR1UPANEL50 SR1UPANEL50 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces
SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor SRBOLTDOWN SRBOLTDOWN SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor
SmartRack Square Hole Hardware Kit with 50 M5 screws and washers SRCAGENUT5MM SRCAGENUT5MM SmartRack Square Hole Hardware Kit with 50 M5 screws and washers
SmartRack Square Hole Hardware Kit with 50 M6 screws and washers SRCAGENUTS SRCAGENUTS SmartRack Square Hole Hardware Kit with 50 M6 screws and washers
SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers SRCAGENUTS1224 SRCAGENUTS1224 SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers
SmartRack Heavy-Duty Rolling Caster Kit, 4 pack SRCASTERHDKIT SRCASTERHDKIT SmartRack Heavy-Duty Rolling Caster Kit, 4 pack
SmartRack Door Handles with Combination Lock - 2-pack for front and rear doors with bypass key SRCOMBO SRCOMBO SmartRack Door Handles with Combination Lock - 2-pack for front and rear doors with bypass key
SmartRack Enclosure Filter Kit SRFILTER SRFILTER SmartRack Enclosure Filter Kit
SmartRack Airflow Optimization Kit SRGASKET SRGASKET SmartRack Airflow Optimization Kit
SmartRack 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 18-in. / 457 mm depth.) SRSHELF2P SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 18-in. / 457 mm depth.)
SmartRack 1U Cantilever Fixed Shelf (40 lb / 18 kg capacity; 12-in. / 305 mm depth.) SRSHELF2P1U SRSHELF2P1U SmartRack 1U Cantilever Fixed Shelf (40 lb / 18 kg capacity; 12-in. / 305 mm depth.)
SmartRack Heavy-Duty Fixed Shelf (250 lb/113 kg capacity; 26 in/660 mm depth) SRSHELF4PHD SRSHELF4PHD SmartRack Heavy-Duty Fixed Shelf (250 lb/113 kg capacity; 26 in/660 mm depth)
SmartRack Keyboard Shelf (25 lb/11 kg capacity; 16 in / 406 mm depth) SRSHELF4PKYBD SRSHELF4PKYBD SmartRack Keyboard Shelf (25 lb/11 kg capacity; 16 in / 406 mm depth)
SmartRack Standard Sliding Shelf (50 lb/23 kg capacity; 28.3 in/719 mm depth) SRSHELF4PSL SRSHELF4PSL SmartRack Standard Sliding Shelf (50 lb/23 kg capacity; 28.3 in/719 mm depth)
SmartRack Heavy-Duty Sliding Shelf (200 lb/91 kg capacity; 28.3 in/719 mm depth.) SRSHELF4PSLHD SRSHELF4PSLHD SmartRack Heavy-Duty Sliding Shelf (200 lb/91 kg capacity; 28.3 in/719 mm depth.)
SmartRack Anti-Tip Stabilizing Plate Kit - Provides extra stability for standalone enclosures SRSTABILIZE SRSTABILIZE SmartRack Anti-Tip Stabilizing Plate Kit - Provides extra stability for standalone enclosures
SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI SRSWITCH SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI
SmartRack 42U Vertical Cable Management Bars SRVRTBAR SRVRTBAR SmartRack 42U Vertical Cable Management Bars
Heavy-Duty 2-post Front Mounting Ear Kit UPSHDEARKIT UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit

Server Rack Cooling

  Model Number Description
SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug SRFAN3U SRFAN3U SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug
SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet SRXFAN3U SRXFAN3U SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet

Rack Cooling Accessories

  Model Number Description
1U Cable Pass-Through Panel with Brush Strip SR1UBRUSH SR1UBRUSH 1U Cable Pass-Through Panel with Brush Strip
1U Blanking Panel Kit, Toolless-Mounting, 10 pieces SR1UPANEL10 SR1UPANEL10 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
1U Blanking Panel Kit, Toolless-Mounting, 50 pieces SR1UPANEL50 SR1UPANEL50 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces
SmartRack Enclosure Filter Kit SRFILTER SRFILTER SmartRack Enclosure Filter Kit
SmartRack Airflow Optimization Kit SRGASKET SRGASKET SmartRack Airflow Optimization Kit

Cable Management

  Model Number Description
SmartRack 1U Horizontal Cable Manager - Finger duct with cover SRCABLEDUCT1U SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover SRCABLEDUCT1UHD SRCABLEDUCT1UHD SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover
SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover SRCABLEDUCT2UHD SRCABLEDUCT2UHD SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover
SmartRack 6-ft. (1.8 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting SRCABLEDUCTVRT SRCABLEDUCTVRT SmartRack 6-ft. (1.8 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting
SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed SRCABLELADDER SRCABLELADDER SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed
SmartRack 1U Horizontal Cable Manager - Flexible ring type SRCABLERING1U SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SmartRack 2U Horizontal Cable Manager - Flexible ring type SRCABLERING2U SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type
SmartRack 6-ft. (1.8 m) Vertical Cable Manager - Flexible ring type & toolless mounting SRCABLERINGVRT SRCABLERINGVRT SmartRack 6-ft. (1.8 m) Vertical Cable Manager - Flexible ring type & toolless mounting
SmartRack Roof-Mounted Cable Trough - Provides cable routing and power/data cable segregation SRCABLETRAY SRCABLETRAY SmartRack Roof-Mounted Cable Trough - Provides cable routing and power/data cable segregation
SmartRack Roof-Mounted Cable Trough Vertical Expansion Plates - Requires SRCABLETRAY SRCABLETRAYEXP SRCABLETRAYEXP SmartRack Roof-Mounted Cable Trough Vertical Expansion Plates - Requires SRCABLETRAY
SmartRack 3 in. Wide High Capacity Vertical Cable Manager - Double finger duct SRCABLEVRT3 SRCABLEVRT3 SmartRack 3 in. Wide High Capacity Vertical Cable Manager - Double finger duct
SmartRack 42U Vertical Cable Management Bars SRVRTBAR SRVRTBAR SmartRack 42U Vertical Cable Management Bars
SmartRack 23 in. Wide Mounting Rail Kit SRVRTRAIL23 SRVRTRAIL23 SmartRack 23 in. Wide Mounting Rail Kit
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.