Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

4-Port Portable USB 3.0 SuperSpeed Hub


Connect up to four USB devices via a single USB 3.0 port on your desktop, laptop, or tablet
  • Portable design with built-in 1-ft. cable
  • USB data transfer rates up to 5Gbps
  • Plug and Play
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U360-004-MINI

Have a Question?
Contact Us

Overview

Tripp Lite U360-004-MINI is a compact, 4-Port USB 3.0 SuperSpeed hub, with built-in cable, that provides up to 5Gbps transfer rates in a compact, portable format ( Computer and devices must be both USB3.0 rated to achieve maximum 5Gbps speeds ). Hub is backward compatible to USB 2.0 and 1.1, so that older USB devices can be attached ( devices will run at their native speeds of 480Mbps and 12Mbps respectively ).

Small, portable design allows the hub to travel easily, and built-in cable eliminates the need to carry a separate cable for attachment to laptops and tablets. Needed power comes from the attached computer... no need for external power adapter. Plug-n-Play...no drivers or software required. Works with all Windows and MAC operating systems.

Features

  • Add 4 additional USB 3.0 ports to your PC, Laptop, or Tablet
  • Compact design...4in long by 1.25in wide by .75in high
  • Built-in 1-ft. attachment cable
  • USB 3.0 SuperSpeed 5gbps
  • Plug-n-Play...no drivers or software to load
  • Bus powered...separate power supplied not needed
  • Compatible with all Windows and MAC OS
  • Backward compatible with Hi-Speed ( 480Mbps ), Full Speed ( 12Mbps ), and Low Speed ( 1.5Mbps) USB versions

System Requirements

  • Desktop, Laptop or Tablet with USB 3.0 USB port
  • USB 3.0 ( or less ) Peripherals

Package Includes

  • Portable USB 3.0 SuperSpeed Hub - 4-Port
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184726
INPUT
Bus Powered  Yes
Product Length (ft.)1.4
PHYSICAL
Cable Jacket RatingVW-1
ColorBlack; Silver
Material of ConstructionABS
Shipping Dimensions (hwd / in.)5.50 x 3.90 x 1.20
Shipping Weight (lbs.)0.24
Unit Dimensions (hwd / in.)0.8 x 4.3 x 1.3
Unit Packaging TypeBox
Unit Weight (lbs.)0.13
ENVIRONMENTAL
Operating Temperature Range-4 to 158 F (-20 to 70 C)
Storage Temperature Range-4 to 185 F (-20 to 85 C)
Relative Humidity20% to 80% RH, Non-Condensing
BTUs  2.6 BTU/Hr
Power Consumption (Watts)0.77
Power Provided to Connected Device(s)5V 0.9A (4.5W) Output per USB port
CONNECTIONS
Ports4
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1(4) USB 3.0 A (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
TechnologyUSB 3.0 (SuperSpeed); USB
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

Provided that the USB device limit per host controller is not exceeded, off-the-shelf USB hubs will allow synchronization from a single host computer.

Additional FAQs may be available on the U360004MINI model support page.

Accessories

USB, Lightning & FireWire
  Model Number Description
U322-003 | USB, Lightning & FireWire U322-003 USB 3.0 SuperSpeed Device Cable (AB M/M), 3 ft.
U322-006 | USB, Lightning & FireWire U322-006 USB 3.0 SuperSpeed Device Cable (AB M/M), 6-ft
U322-010 | USB, Lightning & FireWire U322-010 USB 3.0 SuperSpeed Device Cable (AB M/M), 10 ft.
U322-015 | USB, Lightning & FireWire U322-015 USB 3.0 SuperSpeed Device Cable (AB M/M), 15 ft.
U324-006 | USB, Lightning & FireWire U324-006 USB 3.0 SuperSpeed Extension Cable (AA M/F), 6-ft
U324-010 | USB, Lightning & FireWire U324-010 USB 3.0 SuperSpeed Extension Cable (AA M/F), 10 ft.
U326-003 | USB, Lightning & FireWire U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft.
U326-006 | USB, Lightning & FireWire U326-006 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 6-ft
U326-010 | USB, Lightning & FireWire U326-010 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 10 ft.

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
U360-004-MINI

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.